(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wheels / Nylon Wheels (Part Numbers)

Part Number

Configured Part Number is shown.

L-75N

Part Number
L-75N
Part NumberMinimum order quantityVolume DiscountDays to Ship Tire Material Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
Shaft Bearing Wheel material Allowable Load
(daN)
1 Piece(s)Available

13 Days or more

[Nylon] Nylon75216.224None[Resin] Nylon50

Loading...

  1. 1

Basic Information

Wheel Type Integrated

Please check the type/dimensions/specifications of the part L-75N in the Wheels / Nylon Wheels series.

Products like this...

Part Number
L-38N
L-50N
L-65N
M-65N
M-75N
NB-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Tire Material Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
Shaft Bearing Wheel material Allowable Load
(daN)
1 Piece(s)Available

8 Days or more

[Nylon] Nylon38166.220None[Resin] Nylon28
1 Piece(s)Available

13 Days or more

[Nylon] Nylon50216.224None[Resin] Nylon40
1 Piece(s)Available

13 Days or more

[Nylon] Nylon65216.224None[Resin] Nylon40
1 Piece(s)Available

15 Days or more

[Nylon] Nylon65288.235None[Resin] Nylon90
1 Piece(s)Available

15 Days or more

[Nylon] Nylon75358.241None[Resin] Nylon100
1 Piece(s)Available

15 Days or more

[Nylon] Nylon100321243Available[Resin] Nylon100

Additional Products in this Category

Tech Support