(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - HGL series (heavy loads). (Part Numbers)

Casters - HGL series (heavy loads).
  • Volume Discount

HGL series casters for heavy loads, abrasion resistant, gasoline resistant (light oil included) and oil resistant. Load ranges from 80.01 to 140.00daN. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

HGL-32GNB

Part Number
HGL-32GNB
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Properties Low Floor Heavy Load
Load Range(daN) 80.01~140.00 Allowable Load(daN) 120 Mounting Height H(mm) 30
Wheel Material Reinforced Nylon Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Slotted Holes Mounting Hole Pitch, Long Length Direction L1(mm) 53(55) Mounting Hole Pitch, Short Length Direction W1(mm) 53(55)
Plate Length(mm) 70 Plate Width(mm) 70 Wheel Dia. D(φ) 32
Wheel Width(mm) 21 Application Commercial Facilities Display / OA equipment, information and communication equipment Swivel Radius(mm) 29
Load Category Medium Load Combination of Slotted Hole Pitch 53-53, 54-54, 55-55 Wheel Bearings No

Please check the type/dimensions/specifications of the part HGL-32GNB in the Casters - HGL series (heavy loads). series.

Additional Products in this Category

Tech Support