(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fan Type Ionizer, IZF21/IZF31 Series

Fan Type Ionizer, IZF21/IZF31 Series
  • Volume Discount

Ionizer with flow rate adjustment function that enables extensive, rapid static neutralization.
[Features]
· Covers an extensive static neutralization area with adjustable louver.
· Stable static neutralization performance and easier maintenance.
· 7 types of alarm functions as standard.
· LED indicator can be checked from 2 directions.
· Filter prevents ingress of lint and foreign matter, etc. to the motor and helps reduce issues and short circuits between emitters.
· Automatic balance adjustment function achieves stable offset voltage and reduces adjustment time.
· Automatic cleaning function reduces emitter contamination.
· Replaceable emitter cartridge can be removed in a single action (no tools required).

(i)Caution

  • Please refer to the manufacturer's catalog for specification details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
IZF31-P-BYU
IZF31-QBU
Part NumberMinimum order quantityVolume DiscountDays to Ship Accessories/options: ordered separately I/O specifications Automatic cleaning unit / louver
1 Piece(s)Available

3 Days

With filter / With power supply cable (3 m) / With bracketPNP input/outputWith automatic cleaning unit + With adjustable louver
1 Piece(s)Available

3 Days

With filter / With AC adapter (with AC cord) / With bracketNPN input/outputNone

Loading...

  1. 1

Basic Information

Type Fan Type Indicators Charged/Discharged Status / Cleaning / Error Additional Function Air Filter / Air Volume Adjustment / Error Signal Output
Air Flow/Air Consumption Quantity(m3/min) 4.4 Ion Balance ±5V Ion Balance Adjusting Function Manual
Power Supply DC24V

Additional Products in this Category

Tech Support