(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DC Static Eliminator KD110/KD-110SI

DC Static Eliminator KD110/KD-110SI
  • Volume Discount

•Type: Windless Type
•Air Flow/Air Consumption Quantity (m3/min): 0
•Indicator: Charged/Discharged Status
•Power Supply: AC100V
•AC Adapter: Provided

 

Part Number
KD-110
KD-110SI
Part NumberMinimum order quantityVolume DiscountDays to Ship Ion Balance Adjustment Function Discharge Electrode Pin
1 Piece(s)Available

9 Days or more

NoTungsten
1 Piece(s)Available

9 Days or more

ManualPolysilicone

Loading...

  1. 1

Basic Information

Types Windless Type Alarm Display Static /Static Removal state Additional Function No
Air Volume(m3/min) 0 Input Voltage AC100V AC Adapter Provided
Power Consumption(VA) 1.5

Additional Products in this Category

Tech Support