(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insert Nozzle JT Type (Mounting Parts Straight Type)

Insert Nozzle JT Type (Mounting Parts Straight Type)
  • Volume Discount

Screw-in type nozzle. Mounting element for copper tube nozzles. Straight type. 

[Features]
· The copper tube can be freely turned in the direction which requires the coolant.
· The copper tube enables the coolant to be safely used where needed.
· The nozzle angle can be quickly changed 35° to the front, back, left, or right

Part Number

Configured Part Number is shown.

JT4B-2BS

Part Number
JT4B-2BS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

10 Days or more

10

Loading...

  1. 1

Basic Information

Injection Shape Point Material Brass Angle Adjustment Angle adjustable / Straight
Types Insert Nozzle

Please check the type/dimensions/specifications of the part JT4B-2BS in the Insert Nozzle JT Type (Mounting Parts Straight Type) series.

Additional Products in this Category

Tech Support