(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Bolt Nut

Leveling Bolt Nut
  • Volume Discount

•Surface Treatment of Thread: Nickel Plating
•Main Body Surface Treatment: Nickel Plating

Part Number

Configured Part Number is shown.

 

レベリングボルト用ナット:関連画像

Part Number
LNA-16
LNA-20
LNA-24
LNA-32
LNA-36
LNAS-16
LNAS-20
LNAS-24
LNB-12
LNB-16
LNB-20
LNBS-12
LNBS-16
LNBS-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Nominal of Thread
(mm)
1 Piece(s)Available

8 Days or more

1045 Carbon SteelM16x1.5
1 Piece(s)Available

8 Days or more

1045 Carbon SteelM20x1.5
1 Piece(s)Available

8 Days or more

1045 Carbon SteelM24x1.5
1 Piece(s)Available

8 Days or more

1045 Carbon SteelM32x1.5
1 Piece(s)Available

8 Days or more

1045 Carbon SteelM36x1.5
1 Piece(s)Available

9 Days or more

303 Stainless SteelM16x1.5
1 Piece(s)Available

11 Days or more

303 Stainless SteelM20x1.5
1 Piece(s)Available

8 Days or more

303 Stainless SteelM24x1.5
1 Piece(s)Available

9 Days or more

1045 Carbon SteelM12x1.75
1 Piece(s)Available

9 Days or more

1045 Carbon SteelM16x2
1 Piece(s)Available

9 Days or more

1045 Carbon SteelM20x2.5
1 Piece(s)Available

9 Days or more

303 Stainless SteelM12x1.75
1 Piece(s)Available

9 Days or more

303 Stainless SteelM16x2
1 Piece(s)Available

9 Days or more

303 Stainless SteelM20x2.5

Loading...

  1. 1

Basic Information

Surface Treatment of Thread Nickel Plating Main Body Surface Treatment Nickel Plating

Additional Products in this Category

Tech Support