(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers - Type A.

Spring Plungers - Type A.
  • Volume Discount

The perfect plunger for positioning, fixing, pressing, pushing against, and pushing apart.

Part Number
PPA-06
PPA-06J
PPA-06S
PPA-06SJ
PPA-08
PPA-08J
PPA-08S
PPA-08SJ
PPA-10
PPA-10J
PPA-10S
PPA-10SJ
PPA-12
PPA-12J
PPA-12S
PPA-12SJ
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip material Body Material Outer Diameter A
(mm)
Stroke C
(mm)
Main Body Surface Treatment Tip surface treatment Tip heat treatment Min Load
(N)
Max Load
(N)
Pressure Type
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon Steel12L13 Steel62Black oxide finishBlack oxide finishCarburized617Normal Pressure
1 Piece(s)Available

9 Days or more

10[Steel] 12L13 Carbon Steel12L13 Steel62Black oxide finishYellow Zinc PlatingCarburized1125Strong Pressure
1 Piece(s)Available

9 Days or more

10Stainless Steel (SUS440)[Stainless Steel] 303 Stainless Steel62NoNoNo617Normal Pressure
1 Piece(s)Available

22 Days or more

10Stainless Steel (SUS440)[Stainless Steel] 303 Stainless Steel62End Yellow MarkNoNo1125Strong Pressure
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon Steel12L13 Steel82Black oxide finishBlack oxide finishCarburized1633Normal Pressure
1 Piece(s)Available

9 Days or more

10[Steel] 12L13 Carbon Steel12L13 Steel82Black oxide finishYellow Zinc PlatingCarburized2359Strong Pressure
1 Piece(s)Available

9 Days or more

10Stainless Steel (SUS440)[Stainless Steel] 303 Stainless Steel82NoNoNo1633Normal Pressure
1 Piece(s)Available

25 Days or more

10Stainless Steel (SUS440)[Stainless Steel] 303 Stainless Steel82End Yellow MarkNoNo2359Strong Pressure
1 Piece(s)Available

9 Days or more

10[Steel] 12L13 Carbon Steel12L13 Steel102.5Black oxide finishBlack oxide finishCarburized1942Normal Pressure
1 Piece(s)Available

9 Days or more

10[Steel] 12L13 Carbon Steel12L13 Steel102.5Black oxide finishYellow Zinc PlatingCarburized2054Strong Pressure
1 Piece(s)Available

9 Days or more

10Stainless Steel (SUS440)[Stainless Steel] 303 Stainless Steel102.5NoNoNo1942Normal Pressure
1 Piece(s)Available

9 Days or more

10Stainless Steel (SUS440)[Stainless Steel] 303 Stainless Steel102.5End Yellow MarkNoNo2054Strong Pressure
1 Piece(s)Available

9 Days or more

10[Steel] 12L13 Carbon Steel12L13 Steel123.5Black oxide finishBlack oxide finishCarburized2257Normal Pressure
1 Piece(s)Available

9 Days or more

10[Steel] 12L13 Carbon Steel12L13 Steel123.5Black oxide finishYellow Zinc PlatingCarburized3896Strong Pressure
1 Piece(s)Available

9 Days or more

10Stainless Steel (SUS440)[Stainless Steel] 303 Stainless Steel123.5NoNoNo2257Normal Pressure
1 Piece(s)Available

9 Days or more

10Stainless Steel (SUS440)[Stainless Steel] 303 Stainless Steel123.5End Yellow MarkNoNo3896Strong Pressure

Loading...

  1. 1

Basic Information

Mounting Method Screw-In Stop loosening No Pin Plunger Type With hex socket
Wrench Hole Shape Hex Min Load (Range)(N) 0.01~50

Additional Products in this Category

Tech Support