(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Legs - Antivibration, with pad. (Part Numbers)

Leveling Legs - Antivibration, with pad.
  • Volume Discount

Equipped with level adjustment mechanism and anti-vibration function, so that the vibration of the device generating the vibration is not transmitted to the ground. High-performance foamed polyurethane pad with higher performance than a rubber pad.

Part Number

Configured Part Number is shown.

BFJ16070S-045

防振フットジャッキ:関連画像

Part Number
BFJ16070S-045
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Portion Material Thread Surface Treatment Body Material Main Body Surface Treatment Base width
(mm)
Load Capacity
(kN)
Thread Length
(mm)
Main Body Height
(mm)
Thread Size M
(mm)
Allowable Load(Min.)
(kN)
1 Piece(s)Available

11 Days or more

[Stainless Steel] Stainless SteelElectrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing600.457017.5160.23

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type With Bottom Rubber Height Adjusting Handle No
Bottom Rubber Material Ether-based foamed polyurethane elastomer Properties Oil Resistance / Chemical Resistance / Performance of Vibration Proofing Adjustment Bolt-shaped Swing Mechanism No

Please check the type/dimensions/specifications of the part BFJ16070S-045 in the Leveling Legs - Antivibration, with pad. series.

Products like this...

Part Number
BFJ12070-060
BFJ12070-135
BFJ12070S-030
BFJ16070S-085
BFJ16070S-195
BFJ20100-045
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Portion Material Thread Surface Treatment Body Material Main Body Surface Treatment Base width
(mm)
Load Capacity
(kN)
Thread Length
(mm)
Main Body Height
(mm)
Thread Size M
(mm)
Allowable Load(Min.)
(kN)
1 Piece(s)Available

8 Days or more

[Steel] SteelElectrostatic Paint[Steel] 1018 Carbon Steel[Coating] Electrostatic Paint500.67015.5120.32
1 Piece(s)Available

8 Days or more

[Steel] SteelElectrostatic Paint[Steel] 1018 Carbon Steel[Coating] Electrostatic Paint501.357015.5120.7
1 Piece(s)Available

8 Days or more

[Stainless Steel] Stainless SteelElectrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing500.37016.5120.16
1 Piece(s)Available

11 Days or more

[Stainless Steel] Stainless SteelElectrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing600.857017.5160.45
1 Piece(s)Available

8 Days or more

[Stainless Steel] Stainless SteelElectrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing601.957017.5161
1 Piece(s)Available

11 Days or more

[Steel] SteelElectrostatic Paint[Steel] 1018 Carbon Steel[Coating] Electrostatic Paint600.4510017.5200.25

Additional Products in this Category

Tech Support