(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Levelers with slight anti-vibration properties due to the anti-slip effect and the damping properties of the rubber adhered to the bottom. The bottom rubber is resistant to liquids such as gasoline, acid and can be used from -20 °C to 120 °C. Applications for the level adjustment of machines, devices, etc.
Part Number
Configured Part Number is shown.
FJB20100
Part Number |
---|
FJB20100 |
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | With Bottom Rubber | Height Adjusting Handle | No |
---|---|---|---|---|---|
Bottom Rubber Material | Neoprene Rubber | Properties | Oil Resistance / Chemical Resistance / Heat resistant / Performance of Vibration Proofing / Impact Resistance | Adjustment Bolt-shaped Swing Mechanism | No |
Please check the type/dimensions/specifications of the part FJB20100 in the Leveling Legs - Neoprene Pad, FJB series. series.
Part Number |
---|
FJB10050S |
FJB12070 |
FJB12070S |
FJB20100S |
FJB20130 |
FJB20130S |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy