(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - With swivel plate and leveler, CFJ (Foot Jack) series. (Part Numbers)

Casters - With swivel plate and leveler, CFJ (Foot Jack) series.
  • Volume Discount

Casters with turntable and leveler, CFJ (Foot Jack) series for commercial facility display, logistics simplification, hand truck, steel shelving, carpentry furniture, OA equipment, information and communication equipment, factory facilities.

 

キャスター付フットジャッキCFJ型:関連画像

Part Number
CFJ-65MCB
CFJ-65MCN
CFJ-65P
CFJ-75MCB
CFJ-75MCN
CFJ-75P
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Wheel Dia. D
(φ)
Wheel Width B
(mm)
Specifications
1 Piece(s)Available

12 Days or more

220.01~320.0030092[Nylon] MC NylonAbrasion Resistance / Oil Resistance6534Includes Bearing (6201ZZ)
1 Piece(s)Available

12 Days or more

220.01~320.0030092[Nylon] MC NylonAbrasion Resistance / Oil Resistance6534No
1 Piece(s)Available

12 Days or more

220.01~320.0030092[Engineering Plastics] Special PlasticNo6538Needle Bearing
1 Piece(s)Available

12 Days or more

320.01~485.00400106[Nylon] MC NylonAbrasion Resistance / Oil Resistance7536Includes Bearing (6201ZZ)
1 Piece(s)Available

12 Days or more

320.01~485.00400106[Nylon] MC NylonAbrasion Resistance / Oil Resistance7536No
1 Piece(s)Available

11 Days or more

320.01~485.00400106[Engineering Plastics] Special PlasticNo7538Needle Bearing

Loading...

  1. 1

Basic Information

Caster Type With Adjuster Stopper No Mounting Hole Type Round hole
Mounting Hole Pitch Longitudinal direction(mm) 71 Mounting Hole Pitch Transverse Direction(mm) 71 Plate Length L(mm) 90
Plate Width W(mm) 90 Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities

Additional Products in this Category

Tech Support