(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers - Type C.

Spring Plungers - Type C.
  • Volume Discount

[Features]
· For the PPC-J, the hexagon socket set screw is glossy.
· Optimal plunger for positioning, fixing, pressing, and press releasing.

Part Number

Configured Part Number is shown.

Part Number
PPC-03
PPC-04
PPC-04P
PPC-04S
PPC-04SP
PPC-05
PPC-05J
PPC-05P
PPC-05S
PPC-05SP
PPC-06
PPC-06J
PPC-06P
PPC-06S
PPC-06SP
PPC-08
PPC-08J
PPC-08P
PPC-08S
PPC-08SP
PPC-10
PPC-10J
PPC-10P
PPC-10S
PPC-10SP
PPC-12
PPC-12J
PPC-12P
PPC-12S
PPC-12SP
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip material Body Material Outer Diameter A
(mm)
Stroke C
(mm)
Main Body Surface Treatment Tip surface treatment Tip heat treatment Min Load
(N)
Max Load
(N)
Heat Resistant Type
1 Piece(s)Available

15 Days or more

10[Steel] 12L13 Carbon Steel12L13 Steel31Black oxide finishBlack oxide finishCarburized24High heat resistance
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon Steel12L13 Steel41.5Black oxide finishBlack oxide finishCarburized4.516High heat resistance
1 Piece(s)Available

9 Days or more

10Delrin12L13 Steel41.5Black oxide finishNoNo4.516Low heat resistance
1 Piece(s)Available

9 Days or more

10Stainless Steel (SUS440)[Stainless Steel] 303 Stainless Steel41.5NoNoNo4.516High heat resistance
1 Piece(s)Available

9 Days or more

10Delrin[Stainless Steel] 303 Stainless Steel41.5NoNoNo4.516Low heat resistance
1 Piece(s)Available

11 Days or more

10[Steel] 12L13 Carbon Steel12L13 Steel52.3Black oxide finishBlack oxide finishCarburized619High heat resistance
1 Piece(s)Available

9 Days or more

10[Steel] 12L13 Carbon Steel12L13 Steel52.3Black oxide finishBlack oxide finishCarburized1140High heat resistance
1 Piece(s)Available

9 Days or more

10Delrin12L13 Steel52.3Black oxide finishNoNo619Low heat resistance
1 Piece(s)Available

9 Days or more

10Stainless Steel (SUS440)[Stainless Steel] 303 Stainless Steel52.3NoNoNo619High heat resistance
1 Piece(s)Available

9 Days or more

10Delrin[Stainless Steel] 303 Stainless Steel52.3NoNoNo619Low heat resistance
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon Steel12L13 Steel62.5Black oxide finishBlack oxide finishCarburized619High heat resistance
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon Steel12L13 Steel62.5Black oxide finishBlack oxide finishCarburized1543High heat resistance
1 Piece(s)Available

8 Days or more

10Delrin12L13 Steel62.5Black oxide finishNoNo619Low heat resistance
1 Piece(s)Available

9 Days or more

10Stainless Steel (SUS440)[Stainless Steel] 303 Stainless Steel62.5NoNoNo619High heat resistance
1 Piece(s)Available

9 Days or more

10Delrin[Stainless Steel] 303 Stainless Steel62.5NoNoNo619Low heat resistance
1 Piece(s)Available

8 Days or more

10[Steel] 12L13 Carbon Steel12L13 Steel83Black oxide finishBlack oxide finishCarburized1039High heat resistance
1 Piece(s)Available

9 Days or more

10[Steel] 12L13 Carbon Steel12L13 Steel83Black oxide finishBlack oxide finishCarburized2075High heat resistance
1 Piece(s)Available

8 Days or more

10Delrin12L13 Steel83Black oxide finishNoNo1039Low heat resistance
1 Piece(s)Available

9 Days or more

10Stainless Steel (SUS440)[Stainless Steel] 303 Stainless Steel83NoNoNo1039High heat resistance
1 Piece(s)Available

9 Days or more

10Delrin[Stainless Steel] 303 Stainless Steel83NoNoNo1039Low heat resistance
1 Piece(s)Available

9 Days or more

10[Steel] 12L13 Carbon Steel12L13 Steel103Black oxide finishBlack oxide finishCarburized1039High heat resistance
1 Piece(s)Available

9 Days or more

10[Steel] 12L13 Carbon Steel12L13 Steel103Black oxide finishBlack oxide finishCarburized2075High heat resistance
1 Piece(s)Available

9 Days or more

10Delrin12L13 Steel103Black oxide finishNoNo1039Low heat resistance
1 Piece(s)Available

9 Days or more

10Stainless Steel (SUS440)[Stainless Steel] 303 Stainless Steel103NoNoNo1039High heat resistance
1 Piece(s)Available

9 Days or more

10Delrin[Stainless Steel] 303 Stainless Steel103NoNoNo1039Low heat resistance
1 Piece(s)Available

9 Days or more

10[Steel] 12L13 Carbon Steel12L13 Steel124Black oxide finishBlack oxide finishCarburized1253High heat resistance
1 Piece(s)Available

22 Days or more

10[Steel] 12L13 Carbon Steel12L13 Steel124Black oxide finishBlack oxide finishCarburized45120High heat resistance
1 Piece(s)Available

9 Days or more

10Delrin12L13 Steel124Black oxide finishNoNo1253Low heat resistance
1 Piece(s)Available

9 Days or more

10Stainless Steel (SUS440)[Stainless Steel] 303 Stainless Steel124NoNoNo1253High heat resistance
1 Piece(s)Available

9 Days or more

10Delrin[Stainless Steel] 303 Stainless Steel124NoNoNo1253Low heat resistance

Loading...

  1. 1

Basic Information

Mounting Method Screw-In Stop loosening No Pin Plunger Type With hex socket
Wrench Hole Shape Hex Min Load (Range)(N) 0.01~50

Additional Products in this Category

Tech Support