(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Pillow-Type Unit UCSP-H1-S6 UCSPA-H1-S6

Stainless Steel Pillow-Type Unit UCSP-H1-S6 UCSPA-H1-S6
  • Volume Discount

Pillow-type unit featuring a bearing made from stainless steel and a bearing box made from either stainless steel or plastic for excellent corrosion resistance

PDF

Part Number

Configured Part Number is shown.

UCSP211H1S6

Shaft Dia. Dimensions
inch
mm
Bolt Size
inch
mm
Standard Basic Load Ratings
kN
Factor
f 0
With Pressed Stainless Steel Cover
mm inch Unit No. Housing No. Bearing No. Mass
kg
Unit No. Dimension Mass
kg
d H L A J N N1 H1 H2 L1 B S Cr C0r Open Type                    One Side Closed Type mm              inch
As
12   1 3/16
30.2
5
127
1 3/16
30
3 3/4
95
1/2
13
23/32
18
7/16
11
2 7/32
56
1 21/32
42
1.079
27.4
0.453
11.5
3/8
M10
UCSP201XH1S6 SP203H1 UC201XS6 0.47 8.15 3.85 13.2
  1/2 UCSP201�8XH1S6 UC201�8XS6
15   UCSP202XH1S6 UC202XS6
  5/8 UCSP202�10XH1S6 UC202�10XS6
17   UCSP203XH1S6 UC203XS6
20 3/4
1 5/16
33.3
5
127
1 3/16
30
3 3/4
95
1/2
13
23/32
18
7/16
11
2 15/32
63
1 21/32
42
1.220
31
0.500
12.7
3/8
M10
UCSP204�12H1S6
UCSP204H1S6
SP204H1 UC204�12S6
UC204S6
0.6 10.9 5.35 13.2 UCSP204H1CS6 UCSP204H1CDS6 45 1 25/32 0.6
25 7/8 1 7/16
36.5
5 1/2
140
1 3/16
30
4 1/8
105
1/2
13
3/4
19
15/32
12
2 23/32
69
1 13/16
46
1.343
34.1
0.563
14.3
3/8
M10
UCSP205�14H1S6 SP205H1 UC205�14S6 0.7 11.9 6.3 13.9
15/16
UCSP205�15H1S6
UCSP205H1S6
UC205�15S6
UC205S6

UCSP205H1CS6

UCSP205H1CDS6

49

1 15/16

0.7
1 UCSP205�16H1S6 UC205�16S6
30 1 1/8 1 11/16
42.9
6 1/2
165
1 13/32
36
4 3/4
121
21/32
17
13/16
21
1/2
13
3 3/16
81
2 1/8
54
1.500
38.1
0.626
15.9
1/2
M14
UCSP206�18H1S6 SP206H1 UC206�18S6 1.1 16.5 9.05 13.9

1 3/16
UCSP206H1S6
UCSP206�19H1S6
UC206S6
UC206�19S6
UCSP206H1CS6
UCSP206H1CDS6
53
2 3/32
1.1
1 1/4 UCSP206�20H1S6 UC206�20S6
35 1 1/4 1 7/8
47.6
6 9/16
167
1 1/2
38
5
127
21/32
17
13/16
21
9/16
14
3 19/32
91
2
51
1.689
42.9
0.689
17.5
1/2
M14
UCSP207�20H1S6 SP207H1 UC207�20S6 1.4 21.8 12.3 13.9
1 5/16
1 3/8
UCSP207�21H1S6
UCSP207�22H1S6
UCSP207H1S6
UC207�21S6
UC207�22S6
UC207S6


UCSP207H1CS6


UCSP207H1CDS6


60


2 3/8


1.4
1 7/16 UCSP207�23H1S6 UC207�23S6
40 1 1/2
1 9/16
1 15/16
49.2
7 1/4
184
1 9/16
40
5 13/32
137
21/32
17
13/16
21
9/16
14
3 13/16
97
2 3/8
60
1.937
49.2
0.748
19
1/2
M14
UCSP208�24H1S6
UCSP208�25H1S6
UCSP208H1S6
SP208H1 UC208�24S6
UC208�25S6
UC208S6
1.7 24.8 14.3 14

UCSP208H1CS6


UCSP208H1CDS6


69


2 23/32


1.7
45 1 5/8
1 11/16
1 3/4
2 1/8
54
7 15/32
190
1 9/16
40
5 3/4
146
21/32
17
13/16
21
19/32
15
4 3/32
104
2 13/32
61
1.937
49.2
0.748
19
1/2
M14
UCSP209�26H1S6 UCSP209�27H1S6 UCSP209�28H1S6
UCSP209H1S6
SP209H1 UC209�26S6
UC209�27S6
UC209�28S6
UC209S6
2 27.8 16.2 14


UCSP209H1CS6



UCSP209H1CDS6



69



2 23/32



2.0
50 1 7/8
1 15/16

2
2 1/4
57.2
8 1/8
206
1 25/32
45
6 1/4
159
25/32
20
7/8
22
5/8
16
4 3/8
111
2 9/16
65
2.031
51.6
0.748
19
5/8
M16
UCSP210�30H1S6 UCSP210�31H1S6 UCSP210H1S6
UCSP210�32H1S6
SP210H1 UC210�30S6
UC210�31S6
UC210S6
UC210�32S6
2.5 29.8 18.6 14.4

UCSP210H1CS6


UCSP210H1CDS6


74


29/32


2.5
55 2 2 1/2
63.5
8 5/8
219
1 7/8
48
6 23/32
171
25/32
20
7/8
22
5/8
16
4 29/32
125
2 3/4
70
2.189
55.6
0.874
22.2
5/8
M16
UCSP211�32H1S6 SP211H1 UC211�32S6 3.4 36.8 23.5 14.4
2 1/8
UCSP211�34H1S6
UCSP211H1S6
UC211�34S6
UC211S6

UCSP211H1CS6

UCSP211H1CDS6

76

3

3.4
2 3/16 UCSP211�35H1S6 UC211�35S6
60 2 1/4 2 3/4
69.8
9 1/2
241
2 5/32
55
7 1/4
184
25/32
20
31/32
25
7/8
17
5 7/16
138
3
76
2.563
65.1
1.000
25.4
5/8
M16
UCSP212�36H1S6 SP212H1 UC212�36S6 4.5 44.5 29 14.4

2 3/8
UCSP212H1S6
UCSP212�38H1S6
UC212S6
UC212�38S6
UCSP212H1CS6
UCSP212H1CDS6
89
3 1/2
4.5
2 7/16 UCSP212�39H1S6 UC212�39S6
1. In Part No. of unit and units with covers, fi tting codes follow bore diameter codes. (See Table 10.5 in P.62.)
2. Part No. of the applicable grease fi tting is are shown below.
A�1/4�28UNFN12 ..............201X~210
A�R1/8N12 ...........................211~212
3. For the dimensions and forms of applicable bearings, see the dimensional tables of ball bearing for unit.
Part Number
UCSP211H1S6
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

14 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Pillow Type Pillow Type, Category Standard
Bearing Inner Dia. Shape Cylindrical Bore Set Screw Type Unit Body Material Stainless Steel Rolling Element Material Stainless Steel
Shaft Bore Dia. d(φ) 55 Mounting Height H(mm) 63.5 Surface Treatment No
Basic Load Rating, Dynamic Rating(N) 30700 Basic Load Rating, Static Rating(N) 23500 Diameter series symbol Used for Light load
Fit J7 Accessory No Cover Grease Type Grease for eatables
Seal Nitrile Machining No Stroke No

Please check the type/dimensions/specifications of the part UCSP211H1S6 in the Stainless Steel Pillow-Type Unit UCSP-H1-S6 UCSPA-H1-S6 series.

Additional Products in this Category

Tech Support