(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]General-purpose pillow block unit. ·Unit type: insert bearing unit, tapered hole adapter type
Part Number
Configured Part Number is shown.
| Variations of tolerance of distance from mounting | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
bottom to center of spherical bore (?Hs) | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Housing No. | ?Hs | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
P205~P210 | PX05~PX10 | P305~P310 | �0.15 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
P211~P218 | PX11~PX18 | P311~P318 | �0.2 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
PX20 | P319~P328 | �0.3 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Forms and dimensions of H2c of P205JE3 (housing with cast | unit mm | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
iron cover) are shown below. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
UKP tapered bore (with adapter) | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
d1: 20 - (50) mm | Dimensions inch mm | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Shaft Dia. mm inch d1 | H | L | A | J | N | N1 | H1 | H2 | L1 | B1 | Bolt Size inch mm | Standard | Adapter No. | Mass kg | Basic Load Ratings kN Cr Cor | Factor fo | With Pressed Steel Cover | With Cast Iron Cover | |||||||||||||||||||||||||||||||||||||||||||
Unit No. | Housing No. | Bearing No. | Unit No. Open Type One Side Closed Type | Dimension mm inch As | Mass kg | Unit No. Open Type One Side Closed Type | Dimension mm inch Ac | Mass kg | |||||||||||||||||||||||||||||||||||||||||||||||||||||
20 | 3/4 | 1 7/16 36.5 | 5 1/2 140 | 1 1/2 38 | 4 1/8 105 | 1/2 13 | 23/32 18 | 5/8 16 | 2 3/4 70 | 1 1/2 38 | 1 3/8 35 | 3/8 M10 | UKP205 | P205 | UK205 | HE2305X H2305X | 0.84 0.84 | 14 | 7.85 | 13.9 | - UKP205C | - UKP205CD | - 49 | 1 | - 15/16 | - 0.84 | - UKP205FC | - UKP205FCD | - 66 | 2 | - 19/32 | - 1.3 | |||||||||||||||||||||||||||||
3/4 | 1 3/4 44.4 | 6 1/4 159 | 2 51 | 4 11/16 119 | 21/32 17 | 31/32 25 | 5/8 16 | 3 3/8 86 | 1 27/32 47 | 1 3/8 35 | 1/2 M14 | UKPX05 | PX05 | UKX05 | HE2305X H2305X | 1.5 1.5 | 19.5 | 11.3 | 13.9 | - UKPX05C | - UKPX05CD | - 53 | 2 | - 3/32 | - 1.5 | - - | - - | - - | - - | - - | |||||||||||||||||||||||||||||||
3/4 | 1 49/64 45 | 6 7/8 175 | 1 3/4 45 | 5 3/16 132 | 21/32 17 | 25/32 20 | 5/8 16 | 3 11/32 85 | 2 5/32 55 | 1 3/8 35 | 1/2 M14 | UKP305 | P305 | UK305 | HE2305X H2305X | 1.7 1.7 | 21.2 | 10.9 | 12.6 | - - | - - | - - | - - | - - | - UKP305C | - UKP305CD | - 76 | 3 | - | - 2.3 | |||||||||||||||||||||||||||||||
25 | 1 | 1 11/16 42.9 | 6 1/2 165 | 1 7/8 48 | 4 3/4 121 | 21/32 17 | 13/16 21 | 21/32 17 | 3 5/16 84 | 1 7/8 48 | 1 1/2 38 | 1/2 M14 | UKP206 | P206 | UK206 | H2306X HE2306X | 1.4 1.4 | 19.5 | 11.3 | 13.9 | UKP206C - | UKP206CD - | 53 - | 2 | 3/32 - | 1.4 - | UKP206FC - | UKP206FCD - | 70 - | 2 | 3/4 - | 1.9 - | |||||||||||||||||||||||||||||
1 | 1 7/8 47.6 | 6 7/8 175 | 2 1/4 57 | 5 127 | 21/32 17 | 31/32 25 | 21/32 17 | 3 21/32 93 | 2 5/32 55 | 1 1/2 38 | 1/2 M14 | UKPX06 | PX06 | UKX06 | H2306X HE2306X | 2.1 2.1 | 25.7 | 15.4 | 13.9 | UKPX06C - | UKPX06CD - | 60 - | 2 | 3/8 - | 2.1 - | - - | - - | - - | - - | - - | |||||||||||||||||||||||||||||||
1 | 1 31/32 50 | 7 3/32 180 | 1 31/32 50 | 5 1/2 140 | 21/32 17 | 25/32 20 | 21/32 17 | 3 3/4 95 | 2 3/32 53 | 1 1/2 38 | 1/2 M14 | UKP306 | P306 | UK306 | H2306X HE2306X | 2.3 2.3 | 26.7 | 15 | 13.3 | - - | - - | - - | - - | - - | UKP306C - | UKP306CD - | 82 - | 3 | 7/32 - | 2.9 - | |||||||||||||||||||||||||||||||
30 | 1 1/8 | 1 7/8 47.6 | 6 9/16 167 | 1 7/8 48 | 5 127 | 21/32 17 | 13/16 21 | 23/32 18 | 3 3/4 95 | 1 27/32 47 | 1 11/16 43 | 1/2 M14 | UKP207 | P207 | UK207 | HS2307X H2307X | 1.7 1.7 | 25.7 | 15.4 | 13.9 | - UKP207C | - UKP207CD | - 60 | 2 | - 3/8 | - 1.7 | - UKP207FC | - UKP207FCD | - 78 | 3 | - 1/16 | - 2.5 | |||||||||||||||||||||||||||||
1 1/8 | 2 1/8 54 | 8 203 | 2 1/4 57 | 5 21/32 144 | 21/32 17 | 1 3/16 30 | 3/4 19 | 4 1/8 105 | 2 17/32 64 | 1 11/16 43 | 1/2 M14 | UKPX07 | PX07 | UKX07 | HS2307X H2307X | 2.7 2.7 | 29.1 | 17.8 | 14 | - UKPX07C | - UKPX07CD | - 69 | 2 | - 23/32 | - 2.7 | - - | - - | - - | - - | - - | |||||||||||||||||||||||||||||||
1 1/8 | 2 13/64 56 | 8 9/32 210 | 2 7/32 56 | 6 5/16 160 | 21/32 17 | 31/32 25 | 3/4 19 | 4 7/32 107 | 2 9/16 65 | 1 11/16 43 | 1/2 M14 | UKP307 | P307 | UK307 | HS2307X H2307X | 3.0 3.0 | 33.4 | 19.3 | 13.2 | - - | - - | - - | - - | - - | - UKP307C | - UKP307CD | - 88 | 3 | - 15/32 | - 3.9 | |||||||||||||||||||||||||||||||
35 | 1 1/4 1 3/8 | 1 15/16 49.2 | 7 1/4 184 | 2 1/8 54 | 5 13/32 137 | 21/32 17 | 13/16 21 | 23/32 18 | 3 27/32 98 | 2 3/32 53 | 1 13/16 46 | 1/2 M14 | UKP208 | P208 | UK208 | HE2308X HS2308X H2308X | 2.0 2.0 2.0 | 29.1 | 17.8 | 14 | - - UKP208C | - - UKP208CD | - - 69 | 2 | - - 23/32 | - - 2.0 | - - UKP208FC | - - UKP208FCD | - - 86 | 3 | - - 3/8 | - - 2.9 | |||||||||||||||||||||||||||||
1 1/4 1 3/8 | 2 5/16 58.7 | 8 3/4 222 | 2 5/8 67 | 6 5/32 156 | 25/32 20 | 1 1/4 32 | 13/16 21 | 4 1/2 114 | 2 25/32 71 | 1 13/16 46 | 5/8 M16 | UKPX08 | PX08 | UKX08 | HE2308X HS2308X H2308X | 3.5 3.5 3.5 | 34.1 | 21.3 | 14 | - - UKPX08C | - - UKPX08CD | - - 69 | 2 | - - 23/32 | - - 3.5 | - - - | - - - | - - - | - - - | - - - | |||||||||||||||||||||||||||||||
1 1/4 1 3/8 | 2 23/64 60 | 8 21/32 220 | 2 3/8 60 | 6 11/16 170 | 21/32 17 | 1 1/16 27 | 3/4 19 | 4 21/32 118 | 2 9/16 65 | 1 13/16 46 | 1/2 M14 | UKP308 | P308 | UK308 | HE2308X HS2308X H2308X | 3.8 3.8 3.8 | 40.7 | 24 | 13.2 | - - - | - - - | - - - | - - - | - - - | - - UKP308C | - - UKP308CD | - - 96 | 3 | - - 25/32 | - - 5.2 | |||||||||||||||||||||||||||||||
40 | 1 1/2 | 2 1/8 54 | 7 15/32 190 | 2 1/8 54 | 5 3/4 146 | 21/32 17 | 13/16 21 | 25/32 20 | 4 3/16 106 | 2 5/32 55 | 1 31/32 50 | 1/2 M14 | UKP209 | P209 | UK209 | HE2309X H2309X | 2.3 2.3 | 34.1 | 21.3 | 14 | - UKP209C | - UKP209CD | - 69 | 2 | - 23/32 | - 2.3 | - UKP209FC | - UKP209FCD | - 88 | 3 | - 15/32 | - 3.2 | |||||||||||||||||||||||||||||
1 1/2 | 2 5/16 58.7 | 8 3/4 222 | 2 5/8 67 | 6 5/32 156 | 25/32 20 | 1 5/16 33 | 13/16 21 | 4 9/16 116 | 2 25/32 71 | 1 31/32 50 | 5/8 M16 | UKPX09 | PX09 | UKX09 | HE2309X H2309X | 3.7 3.7 | 35.1 | 23.3 | 14.4 | - UKPX09C | - UKPX09CD | - 74 | 2 | - 29/32 | - 3.7 | - - | - - | - - | - - | - - | |||||||||||||||||||||||||||||||
1 1/2 | 2 41/64 67 | 9 21/32 245 | 2 5/8 67 | 7 15/32 190 | 25/32 20 | 1 3/16 30 | 13/16 21 | 5 3/16 132 | 2 15/16 75 | 1 31/32 50 | 5/8 M16 | UKP309 | P309 | UK309 | HE2309X H2309X | 5.0 5.0 | 48.9 | 29.5 | 13.3 | - - | - - | - - | - - | - - | - UKP309C | - UKP309CD | - 102 | 4 | - 1/32 | - 6.3 | |||||||||||||||||||||||||||||||
45 | 1 3/4 | 2 1/4 57.2 | 8 1/8 206 | 2 3/8 60 | 6 1/4 159 | 25/32 20 | 7/8 22 | 13/16 21 | 4 7/16 113 | 2 3/8 60 | 2 5/32 55 | 5/8 M16 | UKP210 | P210 | UK210 | HE2310X H2310X | 3.0 3.0 | 35.1 | 23.3 | 14.4 | - UKP210C | - UKP210CD | - 74 | 2 | - 29/32 | - 3.0 | - UKP210FC | - UKP210FCD | - 97 | 3 | - 13/16 | - 4.1 | |||||||||||||||||||||||||||||
1 3/4 | 2 1/2 63.5 | 9 1/2 241 | 2 7/8 73 | 6 23/32 171 | 25/32 20 | 1 13/32 36 | 7/8 22 | 4 31/32 126 | 3 76 | 2 5/32 55 | 5/8 M16 | UKPX10 | PX10 | UKX10 | HE2310X H2310X | 4.6 4.6 | 43.4 | 29.4 | 14.4 | - UKPX10C | - UKPX10CD | - 76 | 3 | - | - 4.6 | - - | - - | - - | - - | - - | |||||||||||||||||||||||||||||||
1 3/4 | 2 61/64 75 | 10 13/16 275 | 2 15/16 75 | 8 11/32 212 | 25/32 20 | 1 3/8 35 | 15/16 24 | 5 13/16 148 | 3 15/32 88 | 2 5/32 55 | 5/8 M16 | UKP310 | P310 | UK310 | HE2310X H2310X | 6.7 6.7 | 62 | 38.3 | 13.2 | - - | - - | - - | - - | - - | - UKP310C | - UKP310CD | - 110 | 4 | - 11/32 | - 8.4 | |||||||||||||||||||||||||||||||
50 | 1 7/8 2 | 2 1/2 63.5 | 8 5/8 219 | 2 3/8 60 | 6 23/32 171 | 25/32 20 | 7/8 22 | 29/32 23 | 4 29/32 125 | 2 9/16 65 | 2 5/16 59 | 5/8 M16 | UKP211 | P211 | UK211 | HS2311X H2311X HE2311X | 3.7 3.7 3.7 | 43.4 | 29.4 | 14.4 | - UKP211C - | - UKP211CD - | - 76 - | 3 | - - | - 3.7 - | - UKP211FC - | - UKP211FCD - | - 99 - | 3 | - 29/32 - | - 5.0 - | |||||||||||||||||||||||||||||
1 7/8 2 | 2 3/4 69.8 | 10 1/4 260 | 3 1/8 79 | 7 1/4 184 | 31/32 25 | 1 13/32 36 | 1 3/32 28 | 5 15/32 139 | 3 9/32 83 | 2 5/16 59 | 3/4 M20 | UKPX11 | PX11 | UKX11 | HS2311X H2311X HE2311X | 6.2 6.2 6.2 | 52.4 | 36.2 | 14.4 | - UKPX11C - | - UKPX11CD - | - 89 - | 3 | - 1/2 - | - 6.2 - | - - - | - - - | - - - | - - - | - - - | |||||||||||||||||||||||||||||||
Remarks 1. In Part No. of unit and units with covers, fi tting codes follow bore diameter numbers. (See Table 10.5 in P.62.) | 3. In Part No. of unit with adapters and bearing with adapters, Part No. of applicable adapter follow the Part No. shown in the dimensional tables. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
2. Part No. of applicable grease fi ttings are shown below. | (Example of Part No. : UKP206J + H2306X, UK206 + H2306X) | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
A-1/4-28UNF ............. 205~210, X05~X09, 305~308 | 4. As for the triple seal type product (205 is the double seal type product), suffi x code L3 (or L2) follows the Part No. of unit or bearing. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
A-R1/8 .......................... 211~218, X10~X20, 309~328 | 5. For the dimensions and forms of applicable bearings and adapters, see the dimensional tables of ball bearing for unit and adapter. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
6. Representative examples of the forms of housing are indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
UKP tapered bore (with adapter) | 7. Housings of nodular graphite cast iron are also available. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
d1: (50) - (90) mm | Dimensions inch mm | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Shaft Dia. mm inch d1 | H | L | A | J | N | N1 | H1 | H2 | L1 | B1 | Bolt Size inch mm | Standard | Adapter No. | Mass kg | Basic Load Ratings kN Cr C0r | Factor f 0 | With Pressed Steel Cover | With Cast Iron Cover | |||||||||||||||||||||||||||||||||||||||||||
Unit No. | Housing No. | Bearing No. | Unit No. Open Type One Side Closed Type | Dimension mm inch As | Mass kg | Unit No. Open Type One Side Closed Type | Dimension mm inch Ac | Mass kg | |||||||||||||||||||||||||||||||||||||||||||||||||||||
50 | 1 7/8 2 | 3 5/32 80 | 12 7/32 310 | 3 5/32 80 | 9 9/32 236 | 25/32 20 | 1 1/2 38 | 1 1/16 27 | 6 7/32 158 | 3 17/32 90 | 2 5/16 59 | 5/8 M16 | UKP311 | P311 | UK311 | HS2311X H2311X HE2311X | 8.1 8.1 8.1 | 71.6 | 45 | 13.2 | - - - | - - - | - - - | - - - | - - - | - UKP311C - | - UKP311CD - | - 114 - | 4 | - 1/2 - | - 10.0 - | ||||||||||||||||||||||||||||||
55 | 2 1/8 | 2 3/4 69.8 | 9 1/2 241 | 2 3/4 70 | 7 1/4 184 | 25/32 20 | 31/32 25 | 31/32 25 | 5 7/16 138 | 2 7/8 73 | 2 7/16 62 | 5/8 M16 | UKP212 | P212 | UK212 | HS2312X H2312X | 4.8 4.8 | 52.4 | 36.2 | 14.4 | - UKP212C | - UKP212CD | - 89 | 3 | - 1/2 | - 4.8 | - UKP212FC | - UKP212FCD | - 114 | 4 | - 1/2 | - 6.3 | |||||||||||||||||||||||||||||
2 1/8 | 3 76.2 | 11 1/4 286 | 3 1/4 83 | 8 203 | 31/32 25 | 1 9/16 40 | 1 3/32 28 | 5 31/32 152 | 3 15/32 88 | 2 7/16 62 | 3/4 M20 | UKPX12 | PX12 | UKX12 | HS2312X H2312X | 7.5 7.5 | 57.2 | 40.1 | 14.4 | - UKPX12C | - UKPX12CD | - 89 | 3 | - 1/2 | - 7.5 | - - | - - | - - | - - | - - | |||||||||||||||||||||||||||||||
2 1/8 | 3 11/32 85 | 13 330 | 3 11/32 85 | 9 27/32 250 | 31/32 25 | 1 1/2 38 | 1 5/32 29 | 6 9/16 167 | 4 1/16 103 | 2 7/16 62 | 3/4 M20 | UKP312 | P312 | UK312 | HS2312X H2312X | 9.4 9.4 | 81.9 | 52.2 | 13.2 | - - | - - | - - | - - | - - | - UKP312C | - UKP312CD | - 124 | 4 | - 7/8 | - 11.8 | |||||||||||||||||||||||||||||||
60 | 2 1/4 2 3/8 | 3 76.2 | 10 7/16 265 | 2 3/4 70 | 8 203 | 31/32 25 | 1 3/16 30 | 1 1/16 27 | 5 29/32 150 | 3 1/16 78 | 2 9/16 65 | 3/4 M20 | UKP213 | P213 | UK213 | HE2313X H2313X HS2313X | 5.8 5.8 5.8 | 57.2 | 40.1 | 14.4 | - UKP213C - | - UKP213CD - | - 89 - | 3 | - 1/2 - | - 5.8 - | - UKP213FC - | - UKP213FCD - | - 114 - | 4 | - 1/2 - | - 7.5 - | |||||||||||||||||||||||||||||
2 1/4 2 3/8 | 3 76.2 | 11 1/4 286 | 3 1/4 83 | 8 203 | 31/32 25 | 1 9/16 40 | 1 3/32 28 | 6 3/32 155 | 3 15/32 88 | 2 9/16 65 | 3/4 M20 | UKPX13 | PX13 | UKX13 | HE2313X H2313X HS2313X | 7.8 7.8 7.8 | 62.2 | 44.1 | 14.5 | - UKPX13C - | - UKPX13CD - | - 99 - | 3 | - 29/32 - | - 7.8 - | - - - | - - - | - - - | - - - | - - - | |||||||||||||||||||||||||||||||
2 1/4 2 3/8 | 3 35/64 90 | 13 3/8 340 | 3 17/32 90 | 10 1/4 260 | 31/32 25 | 1 1/2 38 | 1 1/4 32 | 6 15/16 176 | 4 11/32 110 | 2 9/16 65 | 3/4 M20 | UKP313 | P313 | UK313 | HE2313X H2313X HS2313X | 10.8 10.8 10.8 | 92.7 | 59.9 | 13.2 | - - - | - - - | - - - | - - - | - - - | - UKP313C - | - UKP313CD - | - 122 - | 4 | - 13/16 - | - 13.2 - | |||||||||||||||||||||||||||||||
65 | 2 1/2 | 3 1/4 82.6 | 10 13/16 275 | 2 29/32 74 | 8 17/32 217 | 31/32 25 | 1 3/16 30 | 1 3/32 28 | 6 3/8 162 | 3 1/16 78 | 2 7/8 73 | 3/4 M20 | UKP215 | P215 | UK215 | HE2315X H2315X | 7.5 7.5 | 67.4 | 48.3 | 14.5 | - UKP215C | - UKP215CD | - 99 | 3 | - 29/32 | - 7.5 | - UKP215FC | - UKP215FCD | - 124 | 4 | - 7/8 | - 9.5 | |||||||||||||||||||||||||||||
2 1/2 | 3 1/2 88.9 | 13 330 | 3 1/2 89 | 9 229 | 1 1/16 27 | 1 31/32 50 | 1 1/4 32 | 6 7/8 175 | 3 29/32 99 | 2 7/8 73 | 7/8 M22 | UKPX15 | PX15 | UKX15 | HE2315X H2315X | 10.5 10.5 | 72.7 | 53 | 14.6 | - UKPX15C | - UKPX15CD | - 109 | 4 | - 9/32 | - 10.5 | - - | - - | - - | - - | - - | |||||||||||||||||||||||||||||||
2 1/2 | 3 15/16 100 | 14 31/32 380 | 3 15/16 100 | 11 13/32 290 | 1 1/16 27 | 1 9/16 40 | 1 3/8 35 | 7 25/32 198 | 4 7/32 107 | 2 7/8 73 | 7/8 M22 | UKP315 | P315 | UK315 | HE2315X H2315X | 14.9 14.9 | 113 | 77.2 | 13.2 | - - | - - | - - | - - | - - | - UKP315C | - UKP315CD | - 134 | 5 | - 9/32 | - 17.7 | |||||||||||||||||||||||||||||||
70 | 2 3/4 | 3 1/2 88.9 | 11 1/2 292 | 3 1/16 78 | 9 1/8 232 | 31/32 25 | 1 3/8 35 | 1 3/16 30 | 6 27/32 174 | 3 9/32 83 | 3 1/16 78 | 3/4 M20 | UKP216 | P216 | UK216 | HE2316X H2316X | 9.2 9.2 | 72.7 | 53 | 14.6 | - UKP216C | - UKP216CD | - 109 | 4 | - 9/32 | - 9.2 | - UKP216FC | - UKP216FCD | - 138 | 5 | - 7/16 | - 11.7 | |||||||||||||||||||||||||||||
2 3/4 | 4 101.6 | 15 381 | 4 102 | 11 1/8 283 | 1 1/16 27 | 2 9/32 58 | 1 11/32 34 | 7 11/16 195 | 4 9/16 116 | 3 1/16 78 | 7/8 M22 | UKPX16 | PX16 | UKX16 | HE2316X H2316X | 15.4 15.4 | 84 | 61.9 | 14.5 | - UKPX16C | - UKPX16CD | - 113 | 4 | - 7/16 | - 15.4 | - - | - - | - - | - - | - - | |||||||||||||||||||||||||||||||
2 3/4 | 4 11/64 106 | 15 3/4 400 | 4 11/32 110 | 11 13/16 300 | 1 1/16 27 | 1 9/16 40 | 1 3/8 35 | 8 7/32 209 | 4 23/32 120 | 3 1/16 78 | 7/8 M22 | UKP316 | P316 | UK316 | HE2316X H2316X | 18.6 18.6 | 123 | 86.7 | 13.3 | - - | - - | - - | - - | - - | - UKP316C | - UKP316CD | - 138 | 5 | - 7/16 | - 21.7 | |||||||||||||||||||||||||||||||
75 | 3 | 3 3/4 95.2 | 12 7/32 310 | 3 9/32 83 | 9 23/32 247 | 31/32 25 | 1 3/8 35 | 1 1/4 32 | 7 9/32 185 | 3 7/16 87 | 3 7/32 82 | 3/4 M20 | UKP217 | P217 | UK217 | H2317X HE2317X | 11.0 11.0 | 84 | 61.9 | 14.5 | UKP217C - | UKP217CD - | 113 - | 4 | 7/16 - | 11.0 - | UKP217FC - | UKP217FCD - | 142 - | 5 | 19/32 - | 13.8 - | |||||||||||||||||||||||||||||
3 | 4 101.6 | 15 381 | 4 102 | 11 1/8 283 | 1 1/16 27 | 2 3/8 60 | 1 11/32 34 | 7 7/8 200 | 4 9/16 116 | 3 7/32 82 | 7/8 M22 | UKPX17 | PX17 | UKX17 | H2317X HE2317X | 15.8 15.8 | 96.1 | 71.5 | 14.5 | UKPX17C - | UKPX17CD - | 123 - | 4 | 27/32 - | 15.8 - | - - | - - | - - | - - | - - | |||||||||||||||||||||||||||||||
3 | 4 13/32 112 | 16 17/32 420 | 4 11/32 110 | 12 19/32 320 | 1 5/16 33 | 1 25/32 45 | 1 9/16 40 | 8 21/32 220 | 4 23/32 120 | 3 7/32 82 | 1 M27 | UKP317 | P317 | UK317 | H2317X HE2317X | 20.2 20.2 | 133 | 96.8 | 13.3 | - - | - - | - - | - - | - - | UKP317C - | UKP317CD - | 146 - | 5 | 3/4 - | 23.7 - | |||||||||||||||||||||||||||||||
80 | - | 4 101.6 | 12 7/8 327 | 3 15/32 88 | 10 5/16 262 | 1 1/16 27 | 1 9/16 40 | 1 5/16 33 | 7 25/32 198 | 3 11/16 94 | 3 3/8 86 | 7/8 M22 | UKP218 | P218 | UK218 | H2318X | 13.8 | 96.1 | 71.5 | 14.5 | UKP218C | UKP218CD | 123 | 4 | 27/32 | 13.8 | UKP218FC | UKP218FCD | 152 | 6 | 18.8 | ||||||||||||||||||||||||||||||
- | 4 101.6 | 15 381 | 4 3/8 111 | 11 1/8 283 | 1 1/16 27 | 2 3/8 60 | 1 1/2 38 | 8 1/32 204 | 4 9/16 116 | 3 3/8 86 | 7/8 M22 | UKPX18 | PX18 | UKX18 | H2318X | 18.6 | 109 | 81.9 | 14.4 | - | - | - | - | - | UKPX18C | UKPX18CD | 158 | 6 | 7/32 | 22.4 | |||||||||||||||||||||||||||||||
- | 4 41/64 118 | 16 15/16 430 | 4 11/32 110 | 13 330 | 1 5/16 33 | 1 25/32 45 | 1 9/16 40 | 9 7/32 234 | 4 23/32 120 | 3 3/8 86 | 1 M27 | UKP318 | P318 | UK318 | H2318X | 22.8 | 143 | 107 | 13.3 | - | - | - | - | - | UKP318C | UKP318CD | 150 | 5 | 29/32 | 27 | |||||||||||||||||||||||||||||||
85 | 3 1/4 | 4 59/64 125 | 18 1/2 470 | 4 23/32 120 | 14 3/16 360 | 1 13/32 36 | 1 31/32 50 | 1 13/16 46 | 9 3/4 248 | 4 29/32 125 | 3 17/32 90 | 1 1/8 M30 | UKP319 | P319 | UK319 | HE2319X H2319X | 29.3 29.3 | 153 | 119 | 13.3 | - - | - - | - - | - - | - - | - UKP319C | - UKP319CD | - 162 | 6 | - 3/8 | - 34.0 | ||||||||||||||||||||||||||||||
90 | 3 1/2 | 5 127 | 17 432 | 4 3/4 121 | 13 1/4 337 | 1 5/16 33 | 2 9/16 65 | 1 25/32 45 | 9 21/32 245 | 4 31/32 126 | 3 13/16 97 | 1 M27 | UKPX20 | PX20 | UKX20 | HE2320X H2320X | 29.3 29.3 | 133 | 105 | 14.4 | - - | - - | - - | - - | - - | - UKPX20C | - UKPX20CD | - 186 | 7 | - 5/16 | - 34.3 | ||||||||||||||||||||||||||||||
Remarks 1. In Part No. of unit and units with covers, fi tting codes follow bore diameter numbers. (See Table 10.5 in P.62.) | 3. In Part No. of unit with adapters and bearing with adapters, Part No. of applicable adapter follow the Part No. shown in the dimensional tables. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
2. Part No. of applicable grease fi ttings are shown below. | (Example of Part No. : UKP206J + H2306X, UK206 + H2306X) | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
A-1/4-28UNF ............. 205~210, X05~X09, 305~308 | 4. As for the triple seal type product (205 is the double seal type product), suffi x code L3 (or L2) follows the Part No. of unit or bearing. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
A-R1/8 .......................... 211~218, X10~X20, 309~328 | 5. For the dimensions and forms of applicable bearings and adapters, see the dimensional tables of ball bearing for unit and adapter. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
6. Representative examples of the forms of housing are indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
UKP tapered bore (with adapter) | 7. Housings of nodular graphite cast iron are also available. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
d1: (90) - 125 mm | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Dimensions inch mm | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Shaft Dia. mm inch d1 | H | L | A | J | N | N1 | H1 | H2 | L1 | B1 | Bolt Size inch mm | Standard | Adapter No. | Mass kg | Basic Load Ratings kN Cr C0r | Factor f 0 | With Pressed Steel Cover | With Cast Iron Cover | |||||||||||||||||||||||||||||||||||||||||||
Unit No. | Housing No. | Bearing No. | Unit No. Open Type One Side Closed Type | Dimension mm inch As | Mass kg | Unit No. Open Type One Side Closed Type | Dimension mm inch Ac | Mass kg | |||||||||||||||||||||||||||||||||||||||||||||||||||||
90 | 3 1/2 | 5 33/64 140 | 19 9/32 490 | 4 23/32 120 | 14 31/32 380 | 1 13/32 36 | 1 31/32 50 | 1 13/16 46 | 10 3/4 273 | 5 1/2 140 | 3 13/16 97 | 1 1/8 M30 | UKP320 | P320 | UK320 | HE2320X H2320X | 34.8 34.8 | 173 | 141 | 13.2 | - - | - - | - - | - - | - - | - UKP320C | - UKP320CD | - 174 | 6 | - 27/32 | - 41.0 | ||||||||||||||||||||||||||||||
100 | 4 | 5 29/32 150 | 20 15/32 520 | 5 1/2 140 | 15 3/4 400 | 1 9/16 40 | 2 5/32 55 | 1 31/32 50 | 11 21/32 296 | 5 29/32 150 | 4 1/8 105 | 1 1/4 M33 | UKP322 | P322 | UK322 | H2322X HE2322X | 43.9 43.9 | 205 | 180 | 13.2 | - - | - - | - - | - - | - - | UKP322C - | UKP322CD - | 188 - | 7 | 13/32 - | 50.8 - | ||||||||||||||||||||||||||||||
110 | - | 6 19/64 160 | 22 7/16 570 | 5 1/2 140 | 17 23/32 450 | 1 9/16 40 | 2 5/32 55 | 1 31/32 50 | 12 7/16 316 | 6 5/16 160 | 4 13/32 112 | 1 1/4 M33 | UKP324 | P324 | UK324 | H2324 | 55.7 | 207 | 185 | 13.5 | - | - | - | - | - | UKP324C | UKP324CD | 196 | 7 | 23/32 | 66 | ||||||||||||||||||||||||||||||
115 | 4 1/2 | 7 3/32 180 | 23 5/8 600 | 5 1/2 140 | 18 29/32 480 | 1 9/16 40 | 2 5/32 55 | 1 31/32 50 | 13 21/32 355 | 7 11/16 195 | 4 3/4 121 | 1 1/4 M33 | UKP326 | P326 | UK326 | HE2326 H2326 | 71.9 71.9 | 229 | 214 | 13.6 | - - | - - | - - | - - | - - | - UKP326C | - UKP326CD | - 214 | 8 | - 7/16 | - 85.2 | ||||||||||||||||||||||||||||||
125 | - | 7 7/8 200 | 24 13/32 620 | 5 1/2 140 | 19 11/16 500 | 1 9/16 40 | 2 5/32 55 | 2 3/8 60 | 15 15/32 393 | 7 9/32 185 | 5 5/32 131 | 1 1/4 M33 | UKP328 | P328 | UK328 | H2328 | 92.5 | 253 | 246 | 13.6 | - | - | - | - | - | UKP328C | UKP328CD | 222 | 8 | 3/4 | 109 | ||||||||||||||||||||||||||||||
Remarks 1. In Part No. of unit and units with covers, fi tting codes follow bore diameter numbers. (See Table 10.5 in P.62.) | 3. In Part No. of unit with adapters and bearing with adapters, Part No. of applicable adapter follow the Part No. shown in the dimensional tables. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
2. Part No. of applicable grease fi ttings are shown below. | (Example of Part No. : UKP206J + H2306X, UK206 + H2306X) | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
A-1/4-28UNF ............. 205~210, X05~X09, 305~308 | 4. As for the triple seal type product (205 is the double seal type product), suffi x code L3 (or L2) follows the Part No. of unit or bearing. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
A-R1/8 .......................... 211~218, X10~X20, 309~328 | 5. For the dimensions and forms of applicable bearings and adapters, see the dimensional tables of ball bearing for unit and adapter. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
6. Representative examples of the forms of housing are indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
7. Housings of nodular graphite cast iron are also available. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Part Number |
---|
Loading...
Unit, Type | Insert Bearing Unit | Bearing Unit, Type | Pillow Type | Pillow Type, Category | Standard |
---|---|---|---|---|---|
Bearing Inner Dia. Shape | Tapered hole adapter type | Unit Body Material | Cast Iron | Rolling Element Material | Bearing Steel |
Surface Treatment | No | Fit | J7 | Stroke | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy