(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Bearing Inner Diameter Shape: Taper HoleAdapter
Bearing Unit, Type: Square Flange
Diameter Series Symbol: For Heavy Load
Fit: J7
Machining: No
Rolling Element Material: Steel
Stroke: No
Surface Treatment: Not Provided
Unit Body Material: Cast Iron
Unit, Type: Bearing Unit
For complete product overview and details on Flange Mount Bearing Units - Four-Bolt Square Flange, Cast Iron, UKFS Series see the sections below:
Part Number
Configured Part Number is shown.
| ||||||||||||||||||||||||||||||||||||||||||||||
Shaft Dia | Dimensions inch mm | Bolt Size Inch mm | Standard | Basic Load Ratings Kn | Factor fo | Cast Iron Cover | ||||||||||||||||||||||||||||||||||||||||
mm | in | L | H3 | J | N | A1 | A2 | A3 | A4 | A5 | B1 | Unit No. | Housing No. | Bearing No. | Adapter No. | Mass kg | CR | Cor | Unit No. | Dimension | Mass kg | |||||||||||||||||||||||||
d1 | Open Type | Closed Type | mm | inch | ||||||||||||||||||||||||||||||||||||||||||
20 | 3/4 | 4 11/32 | 3.1496 | 3 5/32 | 5/8 | 1/2 | 23/64 | 9/32 | 7/8 | 1 3/16 | 1 3/8 | 1/2 | UKFS305 | FS305 | UK305 | HE2305X H2305X | 1.4 | 21.2 | 10.9 | 12.6 | - UKFS305C | - UKFS305D | - | - | - | |||||||||||||||||||||
110 | 80 | 80 | 16 | 13 | 9 | 7 | 22 | 305 | 35 | M14 | 47 | 1 27/32 | 1.7 | |||||||||||||||||||||||||||||||||
25 | 1 | 4 29/32 | 3.5433 | 3 47/64 | 5/8 | 19/32 | 25/64 | 5/16 | 15/16 | 1.3125 | 1.5 | 1/2 | UKFS306 | FS306 | UK306 | H2306X HE2306X | 1.9 | 26.7 | 15 | 13.3 | UKFS306C - | UKFS306D - | 51 | 2 | 2.2 | |||||||||||||||||||||
125 | 90 | 95 | 16 | 15 | 10 | 8 | 24 | 33 | 38 | M14 | - | - | - | |||||||||||||||||||||||||||||||||
30 | 1.125 | 5 29/32 | 3.937 | 3 15/16 | 3/4 | 5/8 | 7/16 | 23/64 | 1.0625 | 1.4375 | 1.6875 | 5/8 | UKFS307 | FS307 | UK307 | HS2307X H2307X | 2.4 | 33.4 | 19.3 | 13.2 | - UKFS307C | - UKFS307D | - | - | - | |||||||||||||||||||||
135 | 100 | 100 | 19 | 16 | 11 | 9 | 27 | 36.5 | 43 | M16 | 55 | 2 5/32 | 2.9 | |||||||||||||||||||||||||||||||||
35 | 1.25 1.375 | 5 29/32 | 4.5276 | 4 13/32 | 3/4 | 21/32 | 33/64 | 25/64 | 1 3/16 | 1 19/32 | 1 13/16 | 5/8 | UKFS308 | FS308 | UK308 | HE2308X HS2308X H2308X | 3.4 | 40.7 | 24 | 13.2 | - - UKFS308C | - - UKFS308D | - - | - - | - - | |||||||||||||||||||||
150 | 115 | 112 | 19 | 17 | 13 | 10 | 30 | 40.5 | 46 | M16 | 61 | 2 13/32 | 3.9 | |||||||||||||||||||||||||||||||||
40 | 1.5 | 6 5/16 | 4.9213 | 4 59/64 | 3/4 | 23/32 | 35/64 | 7/16 | 1 5/16 | 1 23/32 | 1 31/32 | 5/8 | UKFS309 | FS309 | UK309 | HE2309X H2309X | 4.4 | 48.9 | 29.5 | 13.3 | - UKFS309C | - UKFS309D | - | - | - | |||||||||||||||||||||
160 | 125 | 125 | 19 | 18 | 14 | 11 | 33 | 44 | 50 | M16 | 65 | 2 9/16 | 5 | |||||||||||||||||||||||||||||||||
45 | 1.75 | 6 7/8 | 5.5118 | 5 13/64 | 29/32 | 3/4 | 5/8 | 15/32 | 1 13/32 | 1 7/8 | 2 5/32 | 3/4 | UKFS310 | FS310 | UK310 | HE2310X H2310X | 5.3 | 62 | 38.3 | 13.2 | - UKFS310C | - UKFS310D | - | - | - | |||||||||||||||||||||
175 | 140 | 132 | 23 | 19 | 16 | 12 | 36 | 48 | 55 | M20 | 71 | 2 25/32 | 6.1 | |||||||||||||||||||||||||||||||||
50 | 1.875 2 | 7 9/32 | 5.9055 | 5 33/64 | 29/32 | 25/32 | 43/64 | 33/64 | 1 17/32 | 2 | 2 5/16 | 3/4 | UKFS311 | FS311 | UK311 | HS2311X H2311X HE2311X | 6.3 | 71.6 | 45 | 13.2 | - UKFS311C - | - UKFS311D - | - 74 - | - - - | - - - | |||||||||||||||||||||
185 | 150 | 140 | 23 | 20 | 17 | 13 | 39 | 51 | 59 | M20 | ||||||||||||||||||||||||||||||||||||
55 | 2.125 | 7 11/16 | 6.2992 | 5 29/32 | 29/32 | 7/8 | 3/4 | 35/64 | 1 21/32 | 2 3/16 | 2 7/16 | 3/4 | UKFS312 | FS312 | UK312 | HS2312X H2312X | 7.3 | 81.9 | 52.2 | 13.2 | - UKFS312C | - UKFS312D | - | - | - | |||||||||||||||||||||
195 | 160 | 150 | 23 | 22 | 19 | 14 | 42 | 55.5 | 62 | M20 | 81 | 3 3/16 | 8.5 | |||||||||||||||||||||||||||||||||
60 | 2.25 2.375 | 8 3/16 | 6.8898 | 6 17/32 | 29/32 | 7/8 | 19/32 | 45/64 | 1 9/16 | 2 3/32 | 2 9/16 | 3/4 | UKFS313 | FS313 | UK313 | HE2313X H2313X HS2313X | 8.9 | 92.7 | 59.9 | 13.2 | - UKFS313C - | - UKFS313D - | - 76 | - 3 | - 10 | |||||||||||||||||||||
208 | 175 | 166 | 23 | 22 | 15 | 18 | 40 | 53.5 | 65 | M20 | - | - | - | |||||||||||||||||||||||||||||||||
65 | 2.5 | 9 9/32 | 7.874 | 7 1/4 | 63/64 | 31/32 | 53/64 | 45/64 | 1 7/8 | 2 1/2 | 2 7/8 | 7/8 | UKFS315 | FS315 | UK315 | HE2315X H2315X | 13.4 | 113 | 77.2 | 13.2 | - UKFS315C | - UKFS315D | - | - | - | |||||||||||||||||||||
236 | 200 | 184 | 25 | 25 | 21 | 18 | 48 | 63.5 | 73 | M22 | 88 | 3 15/32 | 14.8 | |||||||||||||||||||||||||||||||||
70 | 2.75 | 9 27/32 | 8.2677 | 7 23/32 | 1 7/32 | 1 1/16 | 45/64 | 25/32 | 1 7/8 | 2 15/32 | 3 1/16 | 1 | UKFS316 | FS316 | UK316 | HE2316X H2316X | 15.1 | 123 | 86.7 | 13.3 | - UKFS316C | - UKFS316D | - | - | - | |||||||||||||||||||||
250 | 210 | 196 | 31 | 27 | 18 | 20 | 48 | 63.5 | 73 | M27 | 87 | 3 7/16 | 16.7 | |||||||||||||||||||||||||||||||||
75 | 3 | 10 1/4 | 8.6614 | 8 1/32 | 1 7/32 | 1 1/16 | 15/16 | 25/32 | 1 7/8 | 2 15/32 | 3 7/32 | 1 | UKFS317 | FS317 | UK317 | H2317X HE2317X | 17.1 | 133 | 96.8 | 13.3 | UKFS317C - | UKFS317C - | 97 | 3 13/16 | 18.9 | |||||||||||||||||||||
260 | 220 | 204 | 31 | 27 | 24 | 20 | 54 | 72 | 82 | M27 | - | - | - | |||||||||||||||||||||||||||||||||
80 | - | 11 1/32 | 9.4488 | 8 1/2 | 1 3/8 | 1 3/16 | 15/16 | 25/32 | 2 1/8 | 2 27/32 | 3 3/8 | 1 1/8 | UKFS318 | FS318 | UK318 | H2318X | 21.4 | 143 | 107 | 13.3 | UKFS318C | UKFS318D | 99 | 3 29/32 | 23.5 | |||||||||||||||||||||
280 | 240 | 216 | 35 | 30 | 24 | 20 | 56 | 72 | 86 | M30 | ||||||||||||||||||||||||||||||||||||
85 | 3.25 | 11 13/32 | 9.8425 | 8 31/32 | 1 3/8 | 1 3/16 | 1 17/32 | 25/32 | 2 7/32 | 2 27/32 | 3 3/8 | 1 1/8 | UKFS319 | FS319 | UK319 | HE2319X H2319X | 24.8 | 153 | 119 | 13.3 | - UKFS319C | - UKFS319D | - | - | - | |||||||||||||||||||||
290 | 250 | 228 | 35 | 30 | 39 | 20 | 56 | 72 | 86 | M30 | 120 | 4 23/32 | 26.2 | |||||||||||||||||||||||||||||||||
90 | 3.5 | 12 7/32 | 10.2362 | 9 17/32 | 1 1/2 | 1 1/4 | 1 17/32 | 25/32 | 2 29/32 | 2 19/32 | 3 17/32 | 1 1/8 | UKFS320 | FS320 | UK320 | HE2320X H2320X | 29.1 | 173 | 141 | 13.2 | - UKFS320C | - UKFS320D | - | - | - | |||||||||||||||||||||
310 | 260 | 242 | 38 | 32 | 39 | 20 | 74 | 93 | 97 | M33 | 126 | 4 31/32 | 32.2 | |||||||||||||||||||||||||||||||||
100 | - | 13 3/8 | 11.8110 | 10 15/32 | 1 39/64 | 1 3/8 | 1 3/8 | 63/64 | 2 25/32 | 2 3/4 | 4 1/8 | 1 3/8 | UKFS322 | FS322 | UK322 | H2322X HE2322X | 38.6 | 205 | 180 | 13.2 | UKFDS322C - | UKFDS322D - | 129 | 5 3/32 | 42.1 | |||||||||||||||||||||
340 | 300 | 266 | 41 | 35 | 35 | 25 | 71 | 95 | 105 | M36 | - | - | - | |||||||||||||||||||||||||||||||||
110 | - | 14 9/16 | 12.9921 | 11 27/64 | 1 39/64 | 1 9/16 | 1 3/8 | 1 3/16 | 3 5/32 | 3 21/32 | 4 13/32 | 1 3/8 | UKFS324 | FS324 | UK324 | H2324 | 5.9 | 207 | 185 | 13.5 | UKFS324C | UKFS324D | 133 | 5 1/4 | 56 | |||||||||||||||||||||
370 | 330 | 390 | 41 | 40 | 35 | 30 | 80 | 100.5 | 112 | M36 | ||||||||||||||||||||||||||||||||||||
115 | 4.5 | 16 5/32 | 14.1732 | 12 19/32 | 1 39/64 | 1 25/32 | 1 3/8 | 1 3/16 | 3 11/32 | 4 | 4 3/4 | 1 3/8 | UKFS326 | FS326 | UK326 | HE2325 H2326 | 67.5 | 229 | 214 | 13.6 | - UKFS326C | - UKFS326D | - | - | - | |||||||||||||||||||||
410 | 360 | 320 | 41 | 45 | 35 | 30 | 85 | 101.5 | 121 | M36 | 142 | 5 29/32 | 74.1 | |||||||||||||||||||||||||||||||||
125 | - | 17 23/32 | 15.7480 | 13 25/32 | 1 39/64 | 2 5/32 | 1 49/64 | 1 3/16 | 3 3/4 | 4 5/8 | 5 5/32 | 1 3/8 | UKFS328 | FS328 | UK328 | H2328 | 94 | 253 | 246 | 13.6 | UKFS328C | UKFS328D | 156 | 6 5/32 | 102 | |||||||||||||||||||||
450 | 400 | 350 | 41 | 55 | 45 | 30 | 95 | 117.5 | 131 | m36 | ||||||||||||||||||||||||||||||||||||
Part Number |
---|
Loading...
Unit, Type | Insert Bearing Unit | Bearing Unit, Type | Square flange shape | Bearing Inner Dia. Shape | Tapered hole adapter type |
---|---|---|---|---|---|
Unit Body Material | Cast Iron | Rolling Element Material | Bearing Steel | Surface Treatment | No |
Diameter series symbol | For Heavy Load | Fit | J7 | Machining | No |
Stroke | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy