(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Pillow-type unit featuring a bearing made from stainless steel and a bearing box made from either stainless steel or plastic for excellent corrosion resistance
Part Number
Configured Part Number is shown.
| ||||||||||||||||||||||||
Shaft Dia. mm d | Dimensions inch mm | Bolt Size inch mm | Standard | Basic Load Ratings kN | Factor f 0 | With Rubber Coated Cover | ||||||||||||||||||
Unit No. | Housing No. | Bearing No. | Mass kg | Unit No. | Dimension As | Mass kg | ||||||||||||||||||
H | L | A | J | N | H1 | H2 | L1 | B | S | Cr | C0r | Open Type | One Side Closed Type | mm | inch | |||||||||
10 | 45/64 18 | 2 5/8 67 | 5/8 16 | 2 3/32 53 | 9/32 7 | 3/16 5 | 1 3/8 35 | 23/32 18 | 0.591 15 | 0.197 5 | 1/4 M6 | USP000S6 | SP000 | SU000S6 | 0.076 | 3.9 | 1.55 | 12.3 | USP000CS6 | USP000CDS6 | 29 | 1 5/32 | 0.08 | |
12 | 3/4 19 | 2 25/32 71 | 5/8 16 | 2 7/32 56 | 9/32 7 | 3/16 5 | 1 15/32 37 | 23/32 18.5 | 0.591 15 | 0.197 5 | 1/4 M6 | USP001S6 | SP001 | SU001S6 | 0.08 | 4.3 | 1.9 | 13.2 | USP001CS6 | USP001CDS6 | 29 | 1 5/32 | 0.08 | |
15 | 55/64 22 | 3 5/32 80 | 5/8 16 | 2 15/32 63 | 9/32 7 | 1/4 6 | 1 11/16 42.5 | 13/16 20.5 | 0.650 16.5 | 0.217 5.5 | 1/4 M6 | USP002S6 | SP002 | SU002S6 | 0.11 | 4.7 | 2.25 | 13.9 | USP002CS6 | USP002CDS6 | 31 | 1 7/32 | 0.11 | |
17 | 15/16 24 | 3 11/32 85 | 23/32 18 | 2 5/8 67 | 9/32 7 | 1/4 6 | 1 13/16 46 | 13/16 21 | 0.689 17.5 | 0.236 6 | 1/4 M6 | USP003S6 | SP003 | SU003S6 | 0.14 | 5.1 | 2.6 | 14.4 | USP003CS6 | USP003CDS6 | 33 | 1 5/16 | 0.14 | |
20 | 1 7/64 28 | 3 15/16 100 | 25/32 20 | 3 5/32 80 | 13/32 10 | 5/16 8 | 2 5/32 54.5 | 31/32 25 | 0.827 21 | 0.276 7 | 5/16 M8 | USP004S6 | SP004 | SU004S6 | 0.23 | 7.9 | 4 | 13.9 | USP004CS6 | USP004CDS6 | 38 | 1 1/2 | 0.23 | |
25 | 1 17/64 32 | 4 13/32 112 | 25/32 20 | 3 17/32 90 | 13/32 10 | 11/32 9 | 2 13/32 61 | 1 3/32 27.5 | 0.866 22 | 0.276 7 | 5/16 M8 | USP005S6 | SP005 | SU005S6 | 0.28 | 8.5 | 4.65 | 14.5 | USP005CS6 | USP005CDS6 | 40 | 1 9/16 | 0.28 | |
30 | 1 27/64 36 | 5 3/16 132 | 1 1/32 26 | 4 3/16 106 | 1/2 13 | 13/32 10 | 2 23/32 69 | 1 11/32 34 | 0.965 24.5 | 0.295 7.5 | 3/8 M10 | USP006S6 | SP006 | SU006S6 | 0.43 | 11.2 | 6.6 | 14.7 | USP006CS6 | USP006CDS6 | 44 | 1 23/32 | 0.43 | |
1. In Part No. of unit and units with covers, fi tting codes follow bore diameter codes. (See Table 10.5 in P.62.) | ||||||||||||||||||||||||
2. For the dimensions and forms of applicable bearings, see the dimensional tables of ball bearing for unit. | ||||||||||||||||||||||||
Part Number |
---|
USP000JS6 |
USP002JS6 |
USP002S6 |
USP003JS6 |
Loading...
Unit, Type | Insert Bearing Unit | Bearing Unit, Type | Pillow Type | Pillow Type, Category | Standard |
---|---|---|---|---|---|
Bearing Inner Dia. Shape | Cylindrical Bore Set Screw Type | Unit Body Material | Stainless Steel | Rolling Element Material | Stainless Steel |
Surface Treatment | No | Fit | J7 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy