(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Accessory: No Cover
Bearing Inner Diameter Shape: Cylindrical HoleSet Screw
Bearing Unit, Type: Pillow
Diameter Series Symbol: Used for Light load
Fit: J7
Pillow Type, Category: High Center
Rolling Element Material: Steel
Stroke: No
Surface Treatment: Not Provided
Unit Body Material: Cast Iron
Unit, Type: Bearing Unit
For complete product overview and details on Cast Iron Pillow Shape Unit, UCPH see the sections below:
Part Number
Configured Part Number is shown.
Shaft Dia. | Dimensions | Bolt Size inch mm | Unit No. | Housing No. | Bearing No. | Basic Load Ratings | Factor f 0 | Mass kg | |||||||||||||
mm | inch | inch mm | kN | ||||||||||||||||||
d | H | L | A | J | N | N1 | H1 | H2 | L1 | B | S | Cr | C0r | ||||||||
12 | 2 3/4 70 | 5 127 | 1 9/16 40 | 3 3/4 95 | 1/2 13 | 3/4 19 | 19/32 15 | 3 31/32 101 | 1 13/16 46 | 1.220 31 | 0.500 12.7 | 3/8 M10 | UCPH201? | PH204 | UC201 | 12.8 | 6.65 | 13.2 | 0.96 | ||
1/2 | UCPH201-8 | UC201-8 | |||||||||||||||||||
15 | UCPH202? | UC202 | 0.94 | ||||||||||||||||||
5/8 | UCPH202-10 | UC202-10 | |||||||||||||||||||
17 | UCPH203? | UC203 | 0.93 | ||||||||||||||||||
3/4 | UCPH204-12 | UC204-12 | |||||||||||||||||||
20 | UCPH204? | UC204 | 0.91 | ||||||||||||||||||
25 | 7/8 | 3 5/32 80 | 5 1/2 140 | 1 31/32 50 | 4 1/8 105 | 1/2 13 | 3/4 19 | 5/8 16 | 4 1/2 114 | 1 15/16 49 | 1.343 34.1 | 0.563 14.3 | 3/8 M10 | UCPH205-14 | PH205 | UC205-14 | 14 | 7.85 | 13.9 | 1.2 | |
15/16 | UCPH205-15 UCPH205? | UC205-15 UC205 | |||||||||||||||||||
1 | UCPH205-16 | UC205-16 | |||||||||||||||||||
30 | 1 1/8 | 3 35/64 90 | 6 1/2 165 | 1 31/32 50 | 4 3/4 121 | 21/32 17 | 13/16 21 | 23/32 18 | 5 1/8 130 | 2 7/32 56 | 1.500 38.1 | 0.626 15.9 | 1/2 M14 | UCPH206-18 | PH206 | UC206-18 | 19.5 | 11.3 | 13.9 | 1.6 | |
1 3/16 | UCPH206? UCPH206-19 | UC206 UC206-19 | |||||||||||||||||||
1 1/4 | UCPH206-20 | UC206-20 | |||||||||||||||||||
35 | 1 1/4 | 3 47/64 95 | 6 9/16 167 | 2 3/8 60 | 5 127 | 21/32 17 | 13/16 21 | 23/32 18 | 5 1/2 140 | 2 1/8 54 | 1.689 42.9 | 0.689 17.5 | 1/2 M14 | UCPH207-20 | PH207 | UC207-20 | 25.7 | 15.4 | 13.9 | 2 | |
1 5/16 1 3/8 | UCPH207-21 UCPH207-22 UCPH207? | UC207-21 UC207-22 UC207 | |||||||||||||||||||
1 7/16 | UCPH207-23 | UC207-23 | |||||||||||||||||||
40 | 1 1/2 1 9/16 | 3 15/16 100 | 7 1/4 184 | 2 3/4 70 | 5 13/32 137 | 21/32 17 | 13/16 21 | 25/32 20 | 5 29/32 150 | 2 1/4 57 | 1.937 49.2 | 0.748 19 | 1/2 M14 | UCPH208-24 UCPH208-25 UCPH208? | PH208 | UC208-24 UC208-25 UC208 | 29.1 | 17.8 | 14 | 2.7 | |
45 | 1 5/8 1 11/16 1 3/4 | 4 9/64 105 | 7 15/32 190 | 2 3/4 70 | 5 3/4 146 | 21/32 17 | 13/16 21 | 25/32 20 | 6 7/32 158 | 2 9/32 58 | 1.937 49.2 | 0.748 19 | 1/2 M14 | UCPH209-26 UCPH209-27 UCPH209-28 UCPH209? | PH209 | UC209-26 UC209-27 UC209-28 UC209 | 34.1 | 21.3 | 14 | 3 | |
50 | 1 7/8 | 4 21/64 110 | 8 1/8 206 | 2 3/4 70 | 6 1/4 159 | 25/32 20 | 7/8 22 | 7/8 22 | 6 1/2 165 | 2 9/16 65 | 2.031 51.6 | 0.748 19 | 5/8 M16 | UCPH210-30 | PH210 | UC210-30 | 35.1 | 23.3 | 14.4 | 3.5 | |
1 15/16 | UCPH210-31 UCPH210? | UC210-31 UC210 | |||||||||||||||||||
2 | UCPH210-32 | UC210-32 | |||||||||||||||||||
Replace ? in Unit Number with: D2K2 for cold resistance (-50�C to 120� C) / D1K2 for heat resistance (-40�C to 180� C) / E4 for non-lubricating type / L3 for triple-lip seal type / L2 for double-lip seal type |
Part Number |
---|
UCPH205E4 |
UCPH207 |
Loading...
Unit, Type | Insert Bearing Unit | Bearing Unit, Type | Pillow Type | Pillow Type, Category | Centre Height |
---|---|---|---|---|---|
Bearing Inner Dia. Shape | Cylindrical Bore Set Screw Type | Unit Body Material | Cast Iron | Rolling Element Material | Bearing Steel |
Surface Treatment | No | Diameter series symbol | Used for Light load | Fit | J7 |
Accessory | No Cover | Grease Type | Standard Grease | Seal | Nitrile |
Stroke | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy