(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Through hole cover small screw, SRTS【1-20 Pieces Per Package】 (SRTS-M3X6)

Through hole cover small screw, SRTS SRTS-M3X6
  • Volume Discount

•Shape: Standard
•Thread Type: Metric Coarse
•Mounting Hole Shape: Two Holes
•Screw Type: Fully Threaded
•Material: Stainless Steel

PDF

Part Number

Configured Part Number is shown.

SRTS-M3X6

 
Part Number
SRTS-M3X6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Thread Size (M) Length L (mm) Unit of Sale Pitch
(mm)

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

36Box/package0.5

Loading...

  1. 1

Basic Information

Details of Shape Pan Mounting Hole Shape Two-Hole Basic Shape Standard (Round)
Material Stainless Steel Surface Treatment No Thread Type Metric coarse
Tip Shape Flat End Additional Shapes Standard Application Standard / Tamper-proof
Screw Type Complete thread

Please check the type/dimensions/specifications of the part SRTS-M3X6 in the Through hole cover small screw, SRTS series.

Products like this...

Part Number
SRTS-M3X10
SRTS-M3X10-VA
SRTS-M3X6-VA
SRTS-M3X8
SRTS-M3X8-VA
SRTS-M4X10-VA
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Thread Size (M) Length L (mm) Unit of Sale Pitch
(mm)

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

310Box/package0.5
1 Piece(s)Available

10 Days or more

310Low Quantity (can be purchased from one)0.5
1 Piece(s)Available

10 Days or more

36Low Quantity (can be purchased from one)0.5

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

38Box/package0.5
1 Piece(s)Available

10 Days or more

38Low Quantity (can be purchased from one)0.5
1 Piece(s)Available

10 Days or more

410Low Quantity (can be purchased from one)0.7

Additional Products in this Category

Tech Support