(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Manual X-Axis Stages - Cross Roller, Aluminum, TAM (Part Numbers)

Manual X-Axis Stages - Cross Roller, Aluminum, TAM
  • Volume Discount

Aluminum stage.

[Features]
- 4 different stage sizes.
- Aluminum.
- Lightweight.
- Uses a V groove rail and cross roller for the travel guide.
- Micrometer feed type.
- 0.01 m feeding display resolution.
- Stage/main body materials: Aluminum alloy and anodization (black).

PDF

Part Number

Configured Part Number is shown.

TAM-40S

 
Part Number
TAM-40S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

11 Days or more

10

Loading...

  1. 1

Basic Information

Travel (Range) ~ ±10mm Load Capacity (Range)(N) 5~30 Table Length L (Range)(mm) 26~40
Table Width W (Range)(mm) 26~40 Overall Height (Range)(mm) 15.1~20 Feeding Method Micrometer Head
Guiding Mechanism Cross Roller Table Material Aluminum Table Surface Treatment Black Anodize
Table Size (Length) L(mm) 40 Table Size (Width) W(mm) 40 Allowable Load(N) 14.7
Stroke (X Distance)(mm) ±6.5 Table Size (Thickness) H(mm) 19 Type X-Axis Stages
Table Straightness(µm) 3 Table Parallelism(µm) 30 Feed Knob Position Side
Clamp Standard Reversed Standard Through Hole Presence

Please check the type/dimensions/specifications of the part TAM-40S in the Manual X-Axis Stages - Cross Roller, Aluminum, TAM series.

Additional Products in this Category

Tech Support