(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XY-Axis Stages - Dovetail, Hex Wrench, Small, Block Stage, TAS

Manual XY-Axis Stages - Dovetail, Hex Wrench, Small, Block Stage, TAS
  • Volume Discount

[Features]
- Move the stage with a hex wrench.
- Screws are used for micro-feeding.
- Dovetail grooves used for the travel guide.
- Has a mechanism for correcting rattling.
- New design with lowered stage height.
- Useful in limited spaces.
- Mounting method: Mounting screw holes are countersunk.
- It can therefore be fixed from either above or below.
- [Fixing from above] TAS-251: M2, TAS-401: M3 [Fixing from below] TAS-251: M3, TAS-401: M4, material and finishing are brass and black chrome plating.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TAS-252
TAS-402
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
1 Piece(s)Available

11 Days or more

105~30~25~25252524.5±3±326
1 Piece(s)Available

11 Days or more

1030.1~5026~4026~40404049±7±730

Loading...

  1. 1

Basic Information

Travel (X Distance) Range(mm) ~ ±10mm Travel (Y Distance) Range(mm) ~ ±10mm Table Size (Thickness) H (Range)(mm) 25.1~30
Guiding Mechanism Dovetail Slide, Feed Screw Table Material Brass Table Surface Treatment Low Temperature Black Chrome Plating
Through Hole (Table Center Hole) Presence Table Straightness(µm) 20 Table Parallelism(µm) 100
Feed Knob Position Holoaxial center Clamp No Reversed Standard
Feed method (feed screw type) Hex wrench operation Feed method (feed pitch)(mm) 0.5mm

Additional Products in this Category

Tech Support