(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small aluminum handwheel (AH, AHG, AHR, AHRS) (Part Numbers)

Small aluminum handwheel (AH, AHG, AHR, AHRS)
  • Volume Discount

•Handwheel Type: Knurling
•Mounting Section Hole Machining: Round Bore(Reamer Finishing)
•Handle Material: Aluminum
•Handle Surface: Black Anodize
•Additional Work: One Press Screw Hole

PDF

Part Number

Configured Part Number is shown.

AHR63R-M

 
Part Number
AHR63R-M
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTypes of Handle Grip Grip Type Material of Handle Material Surface of Handle Grip Material Grip Surface D
(φ)
H
(mm)
D1
(φ)
Mounting Section Hole Drilling d
(φ)
Set Screw Thread Machining Additional Work Shaft hole size
(mm)
JAN code
1 Piece(s)Available

13 Days or more

10KnurlingPresence[Rotating] Rotation TypeAluminumBlack AnodizePhenolNo633227Round hole (accuracy hole)12NoOne Press Screw Hole--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part AHR63R-M in the Small aluminum handwheel (AH, AHG, AHR, AHRS) series.

Products like this...

Part Number
AH63R-M
AH80R-M
AHG50R-M
AHR80R-M
AHRS40R-M
AHRS50R-M
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTypes of Handle Grip Grip Type Material of Handle Material Surface of Handle Grip Material Grip Surface D
(φ)
H
(mm)
D1
(φ)
Mounting Section Hole Drilling d
(φ)
Set Screw Thread Machining Additional Work Shaft hole size
(mm)
JAN code
1 Piece(s)Available

13 Days or more

10KnurlingNo (No Grip Mounting Hole)-AluminumBlack Anodize--633227Round hole (accuracy hole)12NoOne Press Screw Hole--
1 Piece(s)Available

12 Days or more

10KnurlingNo (No Grip Mounting Hole)-AluminumBlack Anodize--804035Round hole (accuracy hole)16NoOne Press Screw Hole--
1 Piece(s)Available

13 Days or more

10KnurlingPresenceFixed TypeAluminumBlack AnodizeSteelChrome Plating502822Round hole (accuracy hole)10NoOne Press Screw Hole--
1 Piece(s)Available

12 Days or more

10KnurlingPresence[Rotating] Rotation TypeAluminumBlack AnodizePhenolNo804035Round hole (accuracy hole)16NoOne Press Screw Hole--
1 Piece(s)Available

12 Days or more

10KnurlingPresence[Rotating] Rotation TypeAluminumBlack Anodize[Polyamide] PolyamideNo402518Round hole (accuracy hole)8NoOne Press Screw Hole--
1 Piece(s)Available

13 Days or more

10KnurlingPresence[Rotating] Rotation TypeAluminumBlack Anodize[Polyamide] PolyamideNo502822Round hole (accuracy hole)10NoOne Press Screw Hole--

Additional Products in this Category

Tech Support