| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 100 | 43 | 27 | Round hole (through hole) | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ10mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 100 | 43 | 27 | Round hole (through hole) | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ11mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 100 | 43 | 27 | Round hole (through hole) | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ12mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 100 | 43 | 27 | Round hole (through hole) | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ13mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 100 | 43 | 27 | Round hole (through hole) | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ14mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 100 | 43 | 27 | Round hole (through hole) | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ15mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 100 | 43 | 27 | Round hole (through hole) | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ16mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 100 | 43 | 27 | Round hole (through hole) | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ17mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 100 | 43 | 27 | Square Hole | No | FC Material | Square Hole | - | 10mm | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 100 | 43 | 27 | Square Hole | No | FC Material | Square Hole | - | 12mm | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 100 | 43 | 27 | Round hole (through hole) | Presence (2 place) | 303 Stainless Steel | Shaft hole, press screw holes at two location | φ10mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 100 | 43 | 27 | Round hole (through hole) | Presence (2 place) | 303 Stainless Steel | Shaft hole, press screw holes at two location | φ11mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 100 | 43 | 27 | Round hole (through hole) | Presence (2 place) | 303 Stainless Steel | Shaft hole, press screw holes at two location | φ12mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 100 | 43 | 27 | Round hole (through hole) | Presence (2 place) | 303 Stainless Steel | Shaft hole, press screw holes at two location | φ13mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 100 | 43 | 27 | Round hole (through hole) | Presence (2 place) | 303 Stainless Steel | Shaft hole, press screw holes at two location | φ14mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 100 | 43 | 27 | Round hole (through hole) | Presence (2 place) | 303 Stainless Steel | Shaft hole, press screw holes at two location | φ15mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 100 | 43 | 27 | Round hole (through hole) | Presence (2 place) | 303 Stainless Steel | Shaft hole, press screw holes at two location | φ16mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 100 | 43 | 27 | Round hole (through hole) | Presence (2 place) | 303 Stainless Steel | Shaft hole, press screw holes at two location | φ17mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 100 | 43 | 27 | Square Hole | No | 303 Stainless Steel | Square Hole | - | 10mm | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 100 | 43 | 27 | Square Hole | No | 303 Stainless Steel | Square Hole | - | 12mm | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 125 | 47 | 29 | Round hole (through hole) | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ13mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 125 | 47 | 29 | Round hole (through hole) | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ14mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 125 | 47 | 29 | Round hole (through hole) | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ15mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 125 | 47 | 29 | Round hole (through hole) | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ16mm | - | - | - | - | - |
| 1 Piece(s) | Available |
13 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 125 | 47 | 29 | Round hole (through hole) | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ17mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 125 | 47 | 29 | Round hole (through hole) | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ18mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 125 | 47 | 29 | Round hole (through hole) | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ19mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 125 | 47 | 29 | Round hole (through hole) | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ20mm | - | - | - | - | - |
| 1 Piece(s) | Available |
13 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 125 | 47 | 29 | Square Hole | No | FC Material | Square Hole | - | 12mm | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 125 | 47 | 29 | Square Hole | No | FC Material | Square Hole | - | 14mm | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 125 | 47 | 29 | Round hole (through hole) | Presence (2 place) | 303 Stainless Steel | Shaft hole, press screw holes at two location | φ12mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 125 | 47 | 29 | Round hole (through hole) | Presence (2 place) | 303 Stainless Steel | Shaft hole, press screw holes at two location | φ13mm | - | - | - | - | - |
| 1 Piece(s) | Available |
13 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 125 | 47 | 29 | Round hole (through hole) | Presence (2 place) | 303 Stainless Steel | Shaft hole, press screw holes at two location | φ14mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 125 | 47 | 29 | Round hole (through hole) | Presence (2 place) | 303 Stainless Steel | Shaft hole, press screw holes at two location | φ15mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 125 | 47 | 29 | Round hole (through hole) | Presence (2 place) | 303 Stainless Steel | Shaft hole, press screw holes at two location | φ16mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 125 | 47 | 29 | Round hole (through hole) | Presence (2 place) | 303 Stainless Steel | Shaft hole, press screw holes at two location | φ17mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 125 | 47 | 29 | Round hole (through hole) | Presence (2 place) | 303 Stainless Steel | Shaft hole, press screw holes at two location | φ18mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 125 | 47 | 29 | Round hole (through hole) | Presence (2 place) | 303 Stainless Steel | Shaft hole, press screw holes at two location | φ19mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 125 | 47 | 29 | Round hole (through hole) | Presence (2 place) | 303 Stainless Steel | Shaft hole, press screw holes at two location | φ20mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 125 | 47 | 29 | Square Hole | No | 303 Stainless Steel | Square Hole | - | 12mm | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 125 | 47 | 29 | Square Hole | No | 303 Stainless Steel | Square Hole | - | 14mm | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 140 | 51 | 32 | Round hole (through hole) | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ14mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 140 | 51 | 32 | Round hole (through hole) | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ15mm | - | - | - | - | - |
| 1 Piece(s) | Available |
13 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 140 | 51 | 32 | Round hole (through hole) | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ16mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 140 | 51 | 32 | Round hole (through hole) | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ17mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 140 | 51 | 32 | Round hole (through hole) | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ18mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 140 | 51 | 32 | Round hole (through hole) | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ19mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 140 | 51 | 32 | Round hole (through hole) | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ20mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 140 | 51 | 32 | Round hole (through hole) | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ21mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 140 | 51 | 32 | Round hole (through hole) | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ22mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 140 | 51 | 32 | Square Hole | No | FC Material | Square Hole | - | 12mm | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 140 | 51 | 32 | Square Hole | No | FC Material | Square Hole | - | 14mm | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 140 | 51 | 32 | Round hole (through hole) | Presence (2 place) | 303 Stainless Steel | Shaft hole, press screw holes at two location | φ14mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 140 | 51 | 32 | Round hole (through hole) | Presence (2 place) | 303 Stainless Steel | Shaft hole, press screw holes at two location | φ15mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 140 | 51 | 32 | Round hole (through hole) | Presence (2 place) | 303 Stainless Steel | Shaft hole, press screw holes at two location | φ16mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 140 | 51 | 32 | Round hole (through hole) | Presence (2 place) | 303 Stainless Steel | Shaft hole, press screw holes at two location | φ17mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 140 | 51 | 32 | Round hole (through hole) | Presence (2 place) | 303 Stainless Steel | Shaft hole, press screw holes at two location | φ18mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 140 | 51 | 32 | Round hole (through hole) | Presence (2 place) | 303 Stainless Steel | Shaft hole, press screw holes at two location | φ19mm | - | - | - | - | - |
| 1 Piece(s) | Available |
12 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 140 | 51 | 32 | Round hole (through hole) | Presence (2 place) | 303 Stainless Steel | Shaft hole, press screw holes at two location | φ20mm | - | - | - | - | - |
| 1 Piece(s) | Available |
13 Days or more
| 10 | No (With Grip Mounting Hole) | - | [Polypropylene] Polypropylene | - | - | 140 | 51 | 32 | Round hole (through hole) | Presence (2 place) | 303 Stainless Steel | Shaft hole, press screw holes at two location | φ21mm | - | - | - | - | - |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy