(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Screws - Hex Head, SPT-H

Plastic Screws - Hex Head, SPT-H
  • Volume Discount

PTFE (fluoropolymer) is a plastic with excellent heat, chemical, and wear resistance, as well as outstanding electrical properties. Contains almost no chemicals that erode PTFE.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SPT-M3X6-H
SPT-M3X8-H
SPT-M3X10-H
SPT-M3X12-H
SPT-M3X16-H
SPT-M3X20-H
SPT-M4X8-H
SPT-M4X10-H
SPT-M4X12-H
SPT-M4X16-H
SPT-M4X20-H
SPT-M4X25-H
SPT-M5X10-H
SPT-M5X12-H
SPT-M5X16-H
SPT-M5X20-H
SPT-M5X25-H
SPT-M5X30-H
SPT-M6X10-H
SPT-M6X12-H
SPT-M6X16-H
SPT-M6X25-H
SPT-M6X30-H
SPT-M6X40-H
SPT-M8X16-H
SPT-M8X20-H
SPT-M8X25-H
SPT-M8X30-H
SPT-M8X40-H
SPT-M8X50-H
SPT-M10X20-H
SPT-M10X25-H
SPT-M10X30-H
SPT-M10X40-H
SPT-M12X25-H
SPT-M12X30-H
SPT-M12X40-H
SPT-M12X50-H
SPT-M12X60-H
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Pitch
(mm)
1 Piece(s)Available

8 Days or more

360.5
1 Piece(s)Available

8 Days or more

380.5
1 Piece(s)Available

Same day

Stock

3100.5
1 Piece(s)Available

8 Days or more

3120.5
1 Piece(s)Available

10 Days or more

3160.5
1 Piece(s)Available

10 Days or more

3200.5
1 Piece(s)Available

8 Days or more

480.7
1 Piece(s)Available

8 Days or more

4100.7
1 Piece(s)Available

10 Days or more

4120.7
1 Piece(s)Available

10 Days or more

4160.7
1 Piece(s)Available

8 Days or more

4200.7
1 Piece(s)Available

8 Days or more

4250.7
1 Piece(s)Available

8 Days or more

5100.8
1 Piece(s)Available

8 Days or more

5120.8
1 Piece(s)Available

8 Days or more

5160.8
1 Piece(s)Available

10 Days or more

5200.8
1 Piece(s)Available

8 Days or more

5250.8
1 Piece(s)Available

8 Days or more

5300.8
1 Piece(s)Available

8 Days or more

6101
1 Piece(s)Available

10 Days or more

6121
1 Piece(s)Available

8 Days or more

6161
1 Piece(s)Available

8 Days or more

6251
1 Piece(s)Available

8 Days or more

6301
1 Piece(s)Available

8 Days or more

6401
1 Piece(s)Available

8 Days or more

8161.25
1 Piece(s)Available

8 Days or more

8201.25
1 Piece(s)Available

8 Days or more

8251.25
1 Piece(s)Available

8 Days or more

8301.25
1 Piece(s)Available

11 Days or more

8401.25
1 Piece(s)Available

8 Days or more

8501.25
1 Piece(s)Available

8 Days or more

10201.5
1 Piece(s)Available

8 Days or more

10251.5
1 Piece(s)Available

10 Days or more

10301.5
1 Piece(s)Available

8 Days or more

10401.5
1 Piece(s)Available

8 Days or more

12251.75
1 Piece(s)Available

10 Days or more

12301.75
1 Piece(s)Available

10 Days or more

12401.75
1 Piece(s)Available

10 Days or more

12501.75
1 Piece(s)Available

8 Days or more

12601.75

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Basic Shape Hex
Material Resin Surface Treatment No Thread ridge Type Metric coarse
Additional Shapes Standard Sales Unit Low Quantity Available beginning with 1 pc. Application Standard / Heat resistant / Chemical Resistance / Electric Insulation
Plastic Material PTFE

Additional Products in this Category

Tech Support