(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Resin Screw (PP/Hex Nut), SPP-N【1-20 Pieces Per Package】 (SPP-M4-N)

Resin Screw (PP/Hex Nut), SPP-N SPP-M4-N
  • Volume Discount

•Shape: Hex nut
•Material: PP
•Application/Function: General
•Thread Ridge Type: Metric coarse

PDF

Part Number

Configured Part Number is shown.

SPP-M4-N

 
Part Number
SPP-M4-N
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Sales Unit Wrench Flats
(mm)
Thickness H (and T)
(mm)
Pitch
(mm)

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

4Box/package73.20.7

Loading...

  1. 1

Basic Information

Basic Shape Hex nut Material PP Surface Treatment No
Thread ridge type Metric coarse Application / function General Surface Treatment (Details) No

Please check the type/dimensions/specifications of the part SPP-M4-N in the Resin Screw (PP/Hex Nut), SPP-N series.

Products like this...

Part Number
SPP-M10-N
SPP-M10-N-VA
SPP-M4-N-VA
SPP-M5-N
SPP-M5-N-VA
SPP-M6-N
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Sales Unit Wrench Flats
(mm)
Thickness H (and T)
(mm)
Pitch
(mm)

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Box/package1781.5
1 Piece(s)Available

10 Days or more

10Low Quantity (can be purchased from one)1781.5
1 Piece(s)Available

10 Days or more

4Low Quantity (can be purchased from one)73.20.7

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

5Box/package840.8
1 Piece(s)Available

10 Days or more

5Low Quantity (can be purchased from one)840.8

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

6Box/package1051

Additional Products in this Category

Tech Support