(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Countersunk Washer (SWBS-4)

Countersunk Washer SWBS-4
  • Volume Discount

Flat head screw washer. Provides an attractive finish to the surface it mounts to.

PDF

Part Number

Configured Part Number is shown.

SWBS-4

 
Part Number
SWBS-4
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
O.D. D
(mm)
1 Piece(s)Available

8 Days or more

4.34318

Loading...

  1. 1

Basic Information

Types (Applications) Special Configurations Type Spherical Washer Material Stainless Steel
Surface Treatment No Sales Unit Low Quantity Available beginning with 1 pc. Material: Stainless Steel 303 Stainless Steel
Surface Treatment (Details) No

Please check the type/dimensions/specifications of the part SWBS-4 in the Countersunk Washer series.

Products like this...

Part Number
SWBS-5
SWBS-6
SWBS-8
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
O.D. D
(mm)
1 Piece(s)Available

10 Days or more

5.353.520
1 Piece(s)Available

10 Days or more

6.46422
1 Piece(s)Available

10 Days or more

8.48526

Additional Products in this Category

Tech Support