(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Captive Screws - Low Head, Hex Drive, Stainless Steel, SSCLS

Captive Screws - Low Head, Hex Drive, Stainless Steel, SSCLS
  • Volume Discount

[Product Specifications]
・Drive Type: Hex
・Size: M3 - M8
・Material: Stainless Steel
・Strength Class (Stainless Steel): A2-50

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SSCLS-M3X8
SSCLS-M3X10
SSCLS-M3X12
SSCLS-M3X16
SSCLS-M4X10
SSCLS-M4X12
SSCLS-M4X16
SSCLS-M4X20
SSCLS-M5X12
SSCLS-M5X16
SSCLS-M5X20
SSCLS-M5X25
SSCLS-M6X12
SSCLS-M6X16
SSCLS-M6X20
SSCLS-M6X25
SSCLS-M6X30
SSCLS-M8X16
SSCLS-M8X20
SSCLS-M8X25
SSCLS-M8X30
SSCLS-M8X35
SSCLS-M8X40
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm)
1 Piece(s)Available

10 Days or more

38
1 Piece(s)Available

10 Days or more

310
1 Piece(s)Available

10 Days or more

312
1 Piece(s)Available

10 Days or more

316
1 Piece(s)Available

10 Days or more

410
1 Piece(s)Available

10 Days or more

412
1 Piece(s)Available

10 Days or more

416
1 Piece(s)Available

8 Days or more

420
1 Piece(s)Available

10 Days or more

512
1 Piece(s)Available

10 Days or more

516
1 Piece(s)Available

10 Days or more

520
1 Piece(s)Available

10 Days or more

525
1 Piece(s)Available

10 Days or more

612
1 Piece(s)Available

10 Days or more

616
1 Piece(s)Available

10 Days or more

620
1 Piece(s)Available

10 Days or more

625
1 Piece(s)Available

13 Days or more

630
1 Piece(s)Available

10 Days or more

816
1 Piece(s)Available

10 Days or more

820
1 Piece(s)Available

11 Days or more

825
1 Piece(s)Available

10 Days or more

830
1 Piece(s)Available

10 Days or more

835
1 Piece(s)Available

10 Days or more

840

Loading...

  1. 1

Basic Information

Detailed Shape Low Head Material Stainless Steel Surface Treatment No
Thread ridge Type Metric coarse Tip shape Flat End Additional Shapes Standard
Basic Shape Cover Screws Sales Unit Low Quantity (can be purchased from one) Application Standard / Fall Prevention
Strength Class(Stainless) A2-50

Additional Products in this Category

Tech Support