(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Resin Screw (RENY/Hex Nut), SPA-N【1-50 Pieces Per Package】 (Part Numbers)

Resin Screw (RENY/Hex Nut), SPA-N
  • Volume Discount

•Shape: Hex nut
•Material: RENY
•Application/Function: General
•Thread Ridge Type: Metric coarse

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SPA-M2-N
SPA-M2-N-VA
SPA-M2.6-N
SPA-M2.6-N-VA
SPA-M3-N
SPA-M3-N-VA
SPA-M4-N
SPA-M4-N-VA
SPA-M5-N
SPA-M5-N-VA
SPA-M6-N
SPA-M6-N-VA
SPA-M8-N
SPA-M8-N-VA
SPA-M10-N
SPA-M10-N-VA
SPA-M12-N
SPA-M12-N-VA
SPA-M16-N
SPA-M16-N-VA
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Sales Unit Wrench Flats
(mm)
Thickness H (and T)
(mm)
Pitch
(mm)

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

2Box/package41.60.4
1 Piece(s)Available

10 Days or more

2Low Quantity (can be purchased from one)41.60.4

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.6Box/package520.45
1 Piece(s)Available

10 Days or more

2.6Low Quantity (can be purchased from one)520.45

50 Pieces Per Package

1 Pack(s)Available

Same day

Stock

3Box/package5.52.40.5
1 Piece(s)Available

10 Days or more

3Low Quantity (can be purchased from one)5.52.40.5

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

4Box/package73.20.7
1 Piece(s)Available

10 Days or more

4Low Quantity (can be purchased from one)73.20.7

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

5Box/package840.8
1 Piece(s)Available

10 Days or more

5Low Quantity (can be purchased from one)840.8

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

6Box/package1051
1 Piece(s)Available

10 Days or more

6Low Quantity (can be purchased from one)1051

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

8Box/package136.51.25
1 Piece(s)Available

10 Days or more

8Low Quantity (can be purchased from one)136.51.25

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Box/package1781.5
1 Piece(s)Available

10 Days or more

10Low Quantity (can be purchased from one)1781.5

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

12Box/package19101.75
1 Piece(s)Available

10 Days or more

12Low Quantity (can be purchased from one)19101.75

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

16Box/package24182
1 Piece(s)Available

10 Days or more

16Low Quantity (can be purchased from one)24182

Loading...

  1. 1

Basic Information

Basic Shape Hex nut Material RENY Surface Treatment No
Thread ridge type Metric coarse Application / function General Surface Treatment (Details) No

Additional Products in this Category

Tech Support