(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Head Cap Ultra Low Head Bolt (with Gas Ventilation Hole) - SVSHS/SVSHS-PC【1-20 Pieces Per Package】 (SVSHS-M3X6)

Hex Socket Head Cap Ultra Low Head Bolt (with Gas Ventilation Hole) - SVSHS/SVSHS-PC SVSHS-M3X6
  • Volume Discount

· All heads are 1.5 mm or less. There is no need to worry about protruding screw heads after tightening. For improving the compactness and safety of equipment and systems. For FPD manufacturing equipment, semiconductor manufacturing and other vacuum equipment, and chambers in clean rooms.

PDF

Part Number

Configured Part Number is shown.

SVSHS-M3X6

 
Part Number
SVSHS-M3X6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Pitch
(mm)
Sales Unit

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

360.5Box/package

Loading...

  1. 1

Basic Information

Detailed Shape Extra Low Head Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Material Stainless Steel Surface Treatment No Thread ridge Type Metric coarse
Application Standard / For Vacuum Systems / Use for Clean circumstance Screw Type Complete thread

Please check the type/dimensions/specifications of the part SVSHS-M3X6 in the Hex Socket Head Cap Ultra Low Head Bolt (with Gas Ventilation Hole) - SVSHS/SVSHS-PC series.

Products like this...

Part Number
SVSHS-M3X10
SVSHS-M3X10-VA
SVSHS-M3X6-VA
SVSHS-M3X8
SVSHS-M3X8-VA
SVSHS-M4X10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Pitch
(mm)
Sales Unit

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

3100.5Box/package
1 Piece(s)Available

10 Days or more

3100.5Low Quantity (can be purchased from one)
1 Piece(s)Available

10 Days or more

360.5Low Quantity (can be purchased from one)

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

380.5Box/package
1 Piece(s)Available

10 Days or more

380.5Low Quantity (can be purchased from one)

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

4100.7Box/package

Additional Products in this Category

Tech Support