(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Head Cap Screw (Silver Plating) - SVSS-AG

Hex Socket Head Cap Screw (Silver Plating) - SVSS-AG
  • Volume Discount

For FPD manufacturing equipment, semiconductor manufacturing equipment and other vacuum equipment and chambers in clean rooms. Cleaned and purified. Oil and dust resistant.

PDF

Part Number

Configured Part Number is shown.

SVSS-M6X30-AG

 
Part Number
SVSS-M6X30-AG
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 6 Length L (mm) 30 Pitch(mm) 1
Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Material Stainless Steel Surface Treatment Silver plating Thread ridge Type Metric coarse
Sales Unit Low Quantity (can be purchased from one) Application Standard / Electrical conduction property / For Vacuum Systems / Use for Clean circumstance Screw Type Complete thread

Please check the type/dimensions/specifications of the part SVSS-M6X30-AG in the Hex Socket Head Cap Screw (Silver Plating) - SVSS-AG series.

Additional Products in this Category

Tech Support