(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Cap Screw - Stainless Steel, Black Chromate Plating, M3 - M10, Coarse

Hex Socket Cap Screw - Stainless Steel, Black Chromate Plating, M3 - M10, Coarse
  • Volume Discount

· Excellent corrosion, chemical, and abrasion resistance. · With little out-gas it can be used in vacuum envSteelments. · Excellent lubricity. Suitable for preventing thread galling and seizing. · Spectral reflectance: 1.5% or less. For optical equipment requiring anti-reflective properties. · Low-Temperature Black Chrome Treatment
SNSS-RY Series

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SNSS-M3X5-RY
SNSS-M3X6-RY
SNSS-M3X8-RY
SNSS-M3X10-RY
SNSS-M3X12-RY
SNSS-M3X16-RY
SNSS-M3X20-RY
SNSS-M4X6-RY
SNSS-M4X8-RY
SNSS-M4X10-RY
SNSS-M4X12-RY
SNSS-M4X16-RY
SNSS-M4X20-RY
SNSS-M4X25-RY
SNSS-M5X8-RY
SNSS-M5X10-RY
SNSS-M5X12-RY
SNSS-M5X16-RY
SNSS-M5X20-RY
SNSS-M5X25-RY
SNSS-M6X10-RY
SNSS-M6X12-RY
SNSS-M6X16-RY
SNSS-M6X20-RY
SNSS-M6X25-RY
SNSS-M6X30-RY
SNSS-M8X16-RY
SNSS-M8X25-RY
SNSS-M8X30-RY
SNSS-M8X35-RY
SNSS-M10X20-RY
SNSS-M10X25-RY
SNSS-M10X30-RY
SNSS-M10X35-RY
SNSS-M10X40-RY
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Pitch
(mm)
1 Piece(s)Available

10 Days or more

350.5
1 Piece(s)Available

10 Days or more

360.5
1 Piece(s)Available

8 Days or more

380.5
1 Piece(s)Available

8 Days or more

3100.5
1 Piece(s)Available

10 Days or more

3120.5
1 Piece(s)Available

10 Days or more

3160.5
1 Piece(s)Available

10 Days or more

3200.5
1 Piece(s)Available

10 Days or more

460.7
1 Piece(s)Available

10 Days or more

480.7
1 Piece(s)Available

8 Days or more

4100.7
1 Piece(s)Available

8 Days or more

4120.7
1 Piece(s)Available

10 Days or more

4160.7
1 Piece(s)Available

10 Days or more

4200.7
1 Piece(s)Available

10 Days or more

4250.7
1 Piece(s)Available

10 Days or more

580.8
1 Piece(s)Available

10 Days or more

5100.8
1 Piece(s)Available

10 Days or more

5120.8
1 Piece(s)Available

10 Days or more

5160.8
1 Piece(s)Available

10 Days or more

5200.8
1 Piece(s)Available

10 Days or more

5250.8
1 Piece(s)Available

10 Days or more

6101
1 Piece(s)Available

8 Days or more

6121
1 Piece(s)Available

10 Days or more

6161
1 Piece(s)Available

10 Days or more

6201
1 Piece(s)Available

10 Days or more

6251
1 Piece(s)Available

10 Days or more

6301
1 Piece(s)Available

10 Days or more

8161.25
1 Piece(s)Available

10 Days or more

8251.25
1 Piece(s)Available

10 Days or more

8301.25
1 Piece(s)Available

10 Days or more

8351.25
1 Piece(s)Available

10 Days or more

10201.5
1 Piece(s)Available

10 Days or more

10251.5
1 Piece(s)Available

15 Days or more

10301.5
1 Piece(s)Available

10 Days or more

10351.5
1 Piece(s)Available

10 Days or more

10401.5

Loading...

  1. 1

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Standard (Round) Material Stainless Steel
Surface Treatment Low Temperature Black Chrome Process Thread ridge Type Metric coarse Additional Shapes Standard
Sales Unit Low Quantity Available beginning with 1 pc. Application Standard / Chemical Resistance / For Vacuum Systems / Fall Prevention Strength Class(Stainless) A2-70
Screw Type Complete thread

Additional Products in this Category

Tech Support