(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagon Socket Head Cap Screw (Inch Thread) - SNSS【1-10 Pieces Per Package】

Hexagon Socket Head Cap Screw (Inch Thread) - SNSS
  • Volume Discount

A unified screw with a hexagonal socket head bolt. For equipment and devices with inch specification threads.

[Features]
· A hexagonal socket head bolt for unified screws.
· For equipment and devices with inch specification threads.
· Use the dedicated SKH wrench for attaching and removing.
· The thread length can be cut to your specifications.
· The manufacturer offers unique product specifications including for materials, SUS304 equivalent finishes, dimensions, shapes, surface treatment, clean standard washing, and special packaging etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SNSS-1/4-20X1
SNSS-1/4-20X1/2
SNSS-1/4-20X1/2-VA
SNSS-1/4-20X1/4
SNSS-1/4-20X1/4-VA
SNSS-1/4-20X1-VA
SNSS-1/4-20X2
SNSS-1/4-20X2-VA
SNSS-1/4-20X3/4
SNSS-1/4-20X3/4-VA
SNSS-1/4-20X3/8
SNSS-1/4-20X3/8-VA
SNSS-1/4-20X5/8
SNSS-1/4-20X5/8-VA
SNSS-1/4-20X5/16
SNSS-1/4-20X5/16-VA
SNSS-1/4-20X7/8
SNSS-1/4-20X7/8-VA
SNSS-1/4-28X1
SNSS-1/4-28X1/2
SNSS-1/4-28X1/2-VA
SNSS-1/4-28X1-VA
SNSS-1/4-28X3/4
SNSS-1/4-28X3/4-VA
SNSS-1/4-28X3/8
SNSS-1/4-28X3/8-VA
SNSS-1/4-28X5/8
SNSS-1/4-28X5/8-VA
SNSS-3/8-16X1
SNSS-3/8-16X1/2
SNSS-3/8-16X1/2-VA
SNSS-3/8-16X1-VA
SNSS-3/8-16X2
SNSS-3/8-16X2-VA
SNSS-3/8-16X3/4
SNSS-3/8-16X3/4-VA
SNSS-3/8-16X5/8
SNSS-3/8-16X5/8-VA
SNSS-3/8-16X7/8-VA
SNSS-5/16-18X1
SNSS-5/16-18X1/2
SNSS-5/16-18X1/2-VA
SNSS-5/16-18X1-VA
SNSS-5/16-18X2
SNSS-5/16-18X2-VA
SNSS-5/16-18X3/4
SNSS-5/16-18X3/4-VA
SNSS-5/16-18X3/8
SNSS-5/16-18X3/8-VA
SNSS-5/16-18X5/8
SNSS-5/16-18X5/8-VA
SNSS-5/16-18X7/8
SNSS-5/16-18X7/8-VA
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Thread ridge Type Nominal of Thread (inch) Sales Unit Length L
(inch)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Unified coarse[1/4] 1/4-20Box/package1

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Unified coarse[1/4] 1/4-20Box/package1/2
1 Piece(s)Available

Same day

Stock

Unified coarse[1/4] 1/4-20Low Quantity Available beginning with 1 pc.1/2

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Unified coarse[1/4] 1/4-20Box/package1/4
1 Piece(s)Available

8 Days or more

Unified coarse[1/4] 1/4-20Low Quantity Available beginning with 1 pc.1/4
1 Piece(s)Available

8 Days or more

Unified coarse[1/4] 1/4-20Low Quantity Available beginning with 1 pc.1

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Unified coarse[1/4] 1/4-20Box/package2
1 Piece(s)Available

8 Days or more

Unified coarse[1/4] 1/4-20Low Quantity Available beginning with 1 pc.2

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

Unified coarse[1/4] 1/4-20Box/package3/4
1 Piece(s)Available

Same day

Stock

Unified coarse[1/4] 1/4-20Low Quantity Available beginning with 1 pc.3/4

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Unified coarse[1/4] 1/4-20Box/package3/8
1 Piece(s)Available

Same day

Stock

Unified coarse[1/4] 1/4-20Low Quantity Available beginning with 1 pc.3/8

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Unified coarse[1/4] 1/4-20Box/package5/8
1 Piece(s)Available

Same day

Stock

Unified coarse[1/4] 1/4-20Low Quantity Available beginning with 1 pc.5/8

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Unified coarse[1/4] 1/4-20Box/package5/16
1 Piece(s)Available

8 Days or more

Unified coarse[1/4] 1/4-20Low Quantity Available beginning with 1 pc.5/16

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

Unified coarse[1/4] 1/4-20Box/package7/8
1 Piece(s)Available

8 Days or more

Unified coarse[1/4] 1/4-20Low Quantity Available beginning with 1 pc.7/8

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

[Unify Fine UNF] Unify Fine[1/4] 1/4-28Box/package1

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

[Unify Fine UNF] Unify Fine[1/4] 1/4-28Box/package1/2
1 Piece(s)Available

10 Days or more

[Unify Fine UNF] Unify Fine[1/4] 1/4-28Low Quantity Available beginning with 1 pc.1/2
1 Piece(s)Available

10 Days or more

[Unify Fine UNF] Unify Fine[1/4] 1/4-28Low Quantity Available beginning with 1 pc.1

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

[Unify Fine UNF] Unify Fine[1/4] 1/4-28Box/package3/4
1 Piece(s)Available

10 Days or more

[Unify Fine UNF] Unify Fine[1/4] 1/4-28Low Quantity Available beginning with 1 pc.3/4

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

[Unify Fine UNF] Unify Fine[1/4] 1/4-28Box/package3/8
1 Piece(s)Available

10 Days or more

[Unify Fine UNF] Unify Fine[1/4] 1/4-28Low Quantity Available beginning with 1 pc.3/8

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

[Unify Fine UNF] Unify Fine[1/4] 1/4-28Box/package5/8
1 Piece(s)Available

10 Days or more

[Unify Fine UNF] Unify Fine[1/4] 1/4-28Low Quantity Available beginning with 1 pc.5/8

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Unified coarse3/8-16Box/package1

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Unified coarse3/8-16Box/package1/2
1 Piece(s)Available

8 Days or more

Unified coarse3/8-16Low Quantity Available beginning with 1 pc.1/2
1 Piece(s)Available

8 Days or more

Unified coarse3/8-16Low Quantity Available beginning with 1 pc.1

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

Unified coarse3/8-16Box/package2
1 Piece(s)Available

8 Days or more

Unified coarse3/8-16Low Quantity Available beginning with 1 pc.2

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Unified coarse3/8-16Box/package3/4
1 Piece(s)Available

10 Days or more

Unified coarse3/8-16Low Quantity Available beginning with 1 pc.3/4

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

Unified coarse3/8-16Box/package5/8
1 Piece(s)Available

10 Days or more

Unified coarse3/8-16Low Quantity Available beginning with 1 pc.5/8
1 Piece(s)Available

10 Days or more

Unified coarse3/8-16Low Quantity Available beginning with 1 pc.7/8

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Unified coarse5/16-18Box/package1

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

Unified coarse5/16-18Box/package1/2
1 Piece(s)Available

10 Days or more

Unified coarse5/16-18Low Quantity Available beginning with 1 pc.1/2
1 Piece(s)Available

8 Days or more

Unified coarse5/16-18Low Quantity Available beginning with 1 pc.1

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

Unified coarse5/16-18Box/package2
1 Piece(s)Available

10 Days or more

Unified coarse5/16-18Low Quantity Available beginning with 1 pc.2

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

Unified coarse5/16-18Box/package3/4
1 Piece(s)Available

8 Days or more

Unified coarse5/16-18Low Quantity Available beginning with 1 pc.3/4

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

Unified coarse5/16-18Box/package3/8
1 Piece(s)Available

10 Days or more

Unified coarse5/16-18Low Quantity Available beginning with 1 pc.3/8

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

Unified coarse5/16-18Box/package5/8
1 Piece(s)Available

10 Days or more

Unified coarse5/16-18Low Quantity Available beginning with 1 pc.5/8

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Unified coarse5/16-18Box/package7/8
1 Piece(s)Available

10 Days or more

Unified coarse5/16-18Low Quantity Available beginning with 1 pc.7/8

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Material Stainless Steel
Surface Treatment No Tip shape Flat End Application Standard

Additional Products in this Category

Tech Support