(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Cap Screw - Stainless Steel, M3 - M10, Coarse, Heat Resistant, SNSJ Series (Part Numbers)

Hex Socket Cap Screw - Stainless Steel, M3 - M10, Coarse, Heat Resistant, SNSJ Series
  • Volume Discount

[Product Specifications]
Excellent heat, oxidation, and nitric acid resistant. For use in nitric acid plants and elsewhere. For heat-resistance applications such as with sputtering equipment and high-temperature furnaces.
Austenitic series stainless steel with high Ni content
Cleanroom Washed & Cleanroom Packaged

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SNSJ-M3X6
SNSJ-M3X8
SNSJ-M3X10
SNSJ-M3X12
SNSJ-M3X16
SNSJ-M3X20
SNSJ-M4X8
SNSJ-M4X10
SNSJ-M4X12
SNSJ-M4X16
SNSJ-M4X25
SNSJ-M5X10
SNSJ-M5X16
SNSJ-M5X20
SNSJ-M5X25
SNSJ-M6X12
SNSJ-M6X16
SNSJ-M6X20
SNSJ-M6X25
SNSJ-M6X30
SNSJ-M8X16
SNSJ-M8X20
SNSJ-M8X25
SNSJ-M8X30
SNSJ-M8X35
SNSJ-M10X20
SNSJ-M10X25
SNSJ-M10X30
SNSJ-M10X35
SNSJ-M10X40
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Pitch
(mm)
1 Piece(s)Available

10 Days or more

360.5
1 Piece(s)Available

10 Days or more

380.5
1 Piece(s)Available

11 Days or more

3100.5
1 Piece(s)Available

10 Days or more

3120.5
1 Piece(s)Available

10 Days or more

3160.5
1 Piece(s)Available

8 Days or more

3200.5
1 Piece(s)Available

10 Days or more

480.7
1 Piece(s)Available

8 Days or more

4100.7
1 Piece(s)Available

10 Days or more

4120.7
1 Piece(s)Available

10 Days or more

4160.7
1 Piece(s)Available

10 Days or more

4250.7
1 Piece(s)Available

10 Days or more

5100.8
1 Piece(s)Available

10 Days or more

5160.8
1 Piece(s)Available

10 Days or more

5200.8
1 Piece(s)Available

10 Days or more

5250.8
1 Piece(s)Available

10 Days or more

6121
1 Piece(s)Available

10 Days or more

6161
1 Piece(s)Available

10 Days or more

6201
1 Piece(s)Available

10 Days or more

6251
1 Piece(s)Available

10 Days or more

6301
1 Piece(s)Available

10 Days or more

8161.25
1 Piece(s)Available

10 Days or more

8201.25
1 Piece(s)Available

10 Days or more

8251.25
1 Piece(s)Available

10 Days or more

8301.25
1 Piece(s)Available

10 Days or more

8351.25
1 Piece(s)Available

10 Days or more

10201.5
1 Piece(s)Available

10 Days or more

10251.5
1 Piece(s)Available

10 Days or more

10301.5
1 Piece(s)Available

10 Days or more

10351.5
1 Piece(s)Available

10 Days or more

10401.5

Loading...

  1. 1

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Standard (Round) Material Stainless Steel
Surface Treatment No Thread ridge Type Metric coarse Additional Shapes Standard
Sales Unit Low Quantity Available beginning with 1 pc. Application Standard / Heat resistant / Chemical Resistance / Use for Clean circumstance Screw Type Complete thread

Additional Products in this Category

Tech Support