(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Cap Screw - Titanium, M3 - M6, Coarse, Non-Magnetic, Clean Room (Part Numbers)

Hex Socket Cap Screw - Titanium, M3 - M6, Coarse, Non-Magnetic, Clean Room
  • Volume Discount

[Product Specifications]
・Made of Titanium. Non-Magnetic. The specific gravity is about 60% that of stainless steel.
· For applications where weight reduction is necessary, such as with automobiles, aircraft, space equipment, medical equipment, and robots.
· Chemically polishing and brightening processing improve the screw surface.
· Cleanroom washed, cleanroom packed, and comply with clean specifications that rquire no oil or foreign matter deposits.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SNST-M3X5
SNST-M3X8
SNST-M3X12
SNST-M4X30
SNST-M5X35
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Pitch
(mm)
Screw Type
1 Piece(s)Available

8 Days or more

350.5Complete thread
1 Piece(s)Available

8 Days or more

380.5Complete thread
1 Piece(s)Available

8 Days or more

3120.5Complete thread
1 Piece(s)Available

11 Days or more

4300.7Half Thread
1 Piece(s)Available

11 Days or more

5350.8Half Thread

Loading...

  1. 1

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Standard (Round) Material Titanium
Surface Treatment Special Chemical Polishing Thread ridge Type Metric coarse Additional Shapes Standard
Sales Unit Low Quantity Available beginning with 1 pc. Application Standard / Low-Outgas / Chemical Resistance / Non-Magnetic / Use for Clean circumstance

Additional Products in this Category

Tech Support