(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Wheel/Urethane Foam Wheel

Wheel/Urethane Foam Wheel
  • Volume Discount

•Wheel Type: Outer Ring + Wheel
•Wheel material: Steel
•Tire Material: Urethane
•Shaft Bearing: Available
•Includes Bearing: Available

PDF

Part Number

Configured Part Number is shown.

Part Number
AL-75UHF
AL-100UHF
UW-75
UW-100
UW-130
UW-150
UW-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
Wheel material With or without bearing Allowable Load
(daN)
1 Piece(s)Available

8 Days or more

75268.232[Resin] Nylon-70
1 Piece(s)Available

8 Days or more

100288.232[Resin] Nylon-70
1 Piece(s)Available

8 Days or more

75321035SteelAvailable120
1 Piece(s)Available

8 Days or more

100321242SteelAvailable180
1 Piece(s)Available

8 Days or more

130352055SteelAvailable250
1 Piece(s)Available

8 Days or more

150382055SteelAvailable300
1 Piece(s)Available

8 Days or more

200422055SteelAvailable400

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Urethane Shaft Bearing Available

Additional Products in this Category

Tech Support