(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Slotted type, MSXP-C series. (Part Numbers)

Flexible Couplings - Slotted type, MSXP-C series.
  • Volume Discount

Flexible grooved type couplings, series MSXP-C. They have excellent electrical and chemical resistance. Ideal for use in clean rooms. The body material is made of PEEK resin.

PDF

Part Number

Configured Part Number is shown.

Part Number
MSXP-25C-6-8
MSXP-25C-6-10
MSXP-25C-7-BT-10-BT
MSXP-25C-8-8
MSXP-25C-8-10
MSXP-25C-10-10
MSXP-30C-8-8
MSXP-30C-8-10
MSXP-30C-10-12
MSXP-30C-12-12
MSXP-36C-10-14
MSXP-36C-12-14
MSXP-36C-14-15
MSXP-36C-15-15
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Additional Work
1 Piece(s)Available

11 Days or more

100.05~1.006825250.7250003.0×10-7Standard Shaft Bore
1 Piece(s)Available

11 Days or more

100.05~1.0061025250.7250003.0×10-7Standard Shaft Bore
1 Piece(s)

9 Days or more

100.05~1.0071025250.7250003.0×10-7Additional Work Shaft Hole
1 Piece(s)Available

11 Days or more

100.05~1.008825250.7250003.0×10-7Standard Shaft Bore
1 Piece(s)Available

11 Days or more

100.05~1.0081025250.7250003.0×10-7Standard Shaft Bore
1 Piece(s)Available

11 Days or more

100.05~1.00101025250.7250003.0×10-7Standard Shaft Bore
1 Piece(s)Available

11 Days or more

100.05~1.008830301210007.8×10-7Standard Shaft Bore
1 Piece(s)Available

11 Days or more

100.05~1.0081030301210007.8×10-7Standard Shaft Bore
1 Piece(s)Available

11 Days or more

100.05~1.00101230301210007.8×10-7Standard Shaft Bore
1 Piece(s)Available

11 Days or more

100.05~1.00121230301210007.8×10-7Standard Shaft Bore
1 Piece(s)Available

11 Days or more

101.01~3.00101436351.5170001.8×10-6Standard Shaft Bore
1 Piece(s)Available

11 Days or more

101.01~3.00121436351.5170001.8×10-6Standard Shaft Bore
1 Piece(s)Available

11 Days or more

101.01~3.00141536351.5170001.8×10-6Standard Shaft Bore
1 Piece(s)Available

11 Days or more

101.01~3.00151536351.5170001.8×10-6Standard Shaft Bore

Loading...

  1. 1

Basic Information

Type Slit type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Standard
Maximum Range of Rotation Number(r/min) 10001~78000 Feature Backlash 0 / Heat Resistant / Clean circumstance / Vacuum Environment Body Material PEEK
Category Coupling body Allowable Angular Misalignment(deg) 0.5 Allowable Lateral Misalignment Range(mm) 0.02~0.2
Allowable Lateral Misalignment(mm) 0.05 Operating Temperature Range(℃) -20::80 Allowable Axial Misalignment(mm) ±0.1
Construction Clamping Type Keyway No

Additional Products in this Category

Tech Support