(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Oldham type flexible couplings (Vespel), clamped. Ideal for clean rooms. Excellent electrical, chemical and temperature resistance.
Part Number
Configured Part Number is shown.
MOHS-26C-9-BT-KT-9-BT
Part Number |
---|
MOHS-26C-9-BT-KT-9-BT |
Loading...
Type | Oldham Type | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Standard / Stepping Motor |
---|---|---|---|---|---|
Maximum Range of Rotation Number(r/min) | 1001~2000 | Feature | Vibration Absorption / Heat Resistant / Clean circumstance / Vacuum Environment | Body Material | 303 Stainless Steel |
Category | Coupling body | Max. Rotational Speed(r/min) | 900 | Allowable Angular Misalignment(deg) | 2 |
Allowable Lateral Misalignment Range(mm) | 1.1~3.0 | Buffer Part Material | Vespel | Operating Temperature Range(℃) | -20::200 |
Construction | Clamping Type |
Please check the type/dimensions/specifications of the part MOHS-26C-9-BT-KT-9-BT in the Flexible Couplings - Oldham (Vespel) type, clamp-on type. series.
Part Number |
---|
MOHS-19C-7-BT-8 |
MOHS-26C-10-KT-10 |
MOHS-26C-10-KT-10-KT |
MOHS-26C-9-BT-KT-9-BT-KT |
MOHS-32C-10-11-KT |
MOHS-32C-10-12-KT |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy