(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Oldham type flexible couplings, MOM series. For high torque and high torsional rigidity. Ideal for general purpose motors. Ideal for low speeds and high torque.
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Type | Oldham Type | Allowable Misalignment | Angular Misalignment / Eccentricity | Application | Standard |
---|---|---|---|---|---|
Maximum Range of Rotation Number(r/min) | 1001~2000 | Feature | High torsional rigidity / High Torque | Body Material | 1045 Carbon Steel |
Category | Coupling body | Max. Rotational Speed(r/min) | 2000 | Allowable Angular Misalignment(deg) | 2 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy