(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Double disc type. (Part Numbers)

Flexible Couplings - Double disc type.
  • Volume Discount

Double disc flexible couplings. With high torsional stiffness. Ideal for XY actuators.

PDF

Part Number

Configured Part Number is shown.

MDW-40C-18-19-KT

Part Number
MDW-40C-18-19-KT
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway
1 Piece(s)Available

11 Days or more

103.01~5.001819404410001~780003.5150000.151.9×10-5Standard Shaft BoreD2 Hole

Loading...

  1. 1

Basic Information

Type Disc Type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Standard / Servo Motor / Stepping Motor
Feature Backlash 0 Body Material A2017 Category Coupling body
Allowable Angular Misalignment(deg) 1.5 Allowable Lateral Misalignment Range(mm) 0.02~0.2 Disc Part Material 304 Stainless Steel
Allowable Axial Misalignment(mm) ±0.5 Construction Clamping Type

Please check the type/dimensions/specifications of the part MDW-40C-18-19-KT in the Flexible Couplings - Double disc type. series.

Products like this...

Part Number
MDW-19C-4-7
MDW-19C-4-8
MDW-19C-5-5
MDW-40C-18-20
MDW-40C-18-20-KT
MDW-40C-18-KT-18
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway
1 Piece(s)Available

11 Days or more

100.05~1.0047192710001~780000.7330000.128.7 x 10-7Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.0048192710001~780000.7330000.128.7 x 10-7Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.0055192710001~780000.7330000.128.7 x 10-7Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

103.01~5.001820404410001~780003.5150000.151.9×10-5Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

103.01~5.001820404410001~780003.5150000.151.9×10-5Standard Shaft BoreD2 Hole
1 Piece(s)Available

11 Days or more

103.01~5.001818404410001~780003.5150000.151.9×10-5Standard Shaft BoreD1 Hole

Additional Products in this Category

Tech Support