(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Hose Fitting Toyota Connector F Stainless Steel (Hose Inlet Separator Type)

Hose Fitting  Toyota Connector F  Stainless Steel (Hose Inlet Separator Type)
  • Volume Discount

The shape of the fitting prevents liquid pooling and is hygienic. A cap-nut fitting lets you mount or replace hoses on-site. (TSI/TSIS only)

Part Number

Configured Part Number is shown.

Part Number
TCFS-32-F1.5S
TCFS-38-F1.5S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal diameter
(φ)
Compatible Hose
1 Piece(s)Available

10 Days or more

1032TSI(TSIS)-32
1 Piece(s)Available

8 Days or more

1038TSI(TSIS)-28

Loading...

  1. 1

Basic Information

Types Hose Fittings Applicable Fluids Water / Air / Foods Body Material 316L Stainless Steel
Shape Straight Hose connection type Acorn Nut Types of connection Ferrule
Pieces per package 1

Additional Products in this Category

Tech Support