(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Rotating stage optimal for highly accurate wide angle positioning or continuous 360° rotation. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Part Number
Configured Part Number is shown.
KS451-40
Types | Rotary Stages | Min. Voltage Resolution (Angle)(deg) | 0.72 |
---|---|---|---|
Feeding Method | Direct drive motor | Thickness H of stage surface(mm) | 35 |
Load Capacity (Range)(N) | 5~30 | Load Capacity(N) | 9.8 |
Cable Option | 2m | - | - |
Types | Rotary Stages | Min. Voltage Resolution (Angle)(deg) | 0.72 | Feeding Method | Direct drive motor |
---|---|---|---|---|---|
Thickness H of stage surface(mm) | 35 | Load Capacity (Range)(N) | 5~30 | Load Capacity(N) | 9.8 |
Cable Option | 2m |
Please check the type/dimensions/specifications of the part KS451-40 in the Rotating Stage (KS451) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy