(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Casters - Turntable with rotation stop (light/medium loads).

Casters - Turntable with rotation stop (light/medium loads).
  • Volume Discount

Swivel plate casters with rotation stop for light and medium loads, made of stainless steel. Permissible loads from 50 to 80daN, wheel materials in rubber, Nylon, Urethane, Nylon foil rubber. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

Part Number
SUS-SG-50NS
SUS-SG-50RHS
SUS-SG-50URS
SUS-SG-65NS
SUS-SG-65RHS
SUS-SG-65URS
SUS-SG-75ELS
SUS-SG-75NRS
SUS-SG-75NS
SUS-SG-75RHS
SUS-SG-75URS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
1 Piece(s)Available

8 Days or more

-6070[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance502867
1 Piece(s)Available

8 Days or more

-5070RubberNo502867
1 Piece(s)Available

8 Days or more

-6070[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance502567
1 Piece(s)Available

8 Days or more

-7085[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance652567
1 Piece(s)Available

15 Days or more

-5085RubberNo652567
1 Piece(s)Available

8 Days or more

-6085[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance652567
1 Piece(s)Available

15 Days or more

-5093ElastomerChemical Resistance752768
1 Piece(s)Available

15 Days or more

-6093[Others] Nylon Foil RubberNo752768
1 Piece(s)Available

8 Days or more

108093[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance752568
1 Piece(s)Available

8 Days or more

-6093RubberNo752568
1 Piece(s)Available

8 Days or more

-7093[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance752668

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With Rotation Stopper Load Range(daN) 35.01~80.00
Metal Piece(Fittings etc.,) Material Stainless Steel Mounting Hole Type Round hole Mounting Hole Pitch, Long Length Direction L1(mm) 55
Mounting Hole Pitch, Short Length Direction W1(mm) 42 Plate Length(mm) 70 Plate Width(mm) 58
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck Load Category Light/Medium Load Stopper Presence
Wheel Bearings No

Additional Products in this Category

Tech Support