(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - With swivel threaded plate, with rotation stop, SUS-ET-S series. (Part Numbers)

Casters - With swivel threaded plate, with rotation stop, SUS-ET-S series.
  • Volume Discount

A caster excellent for use around water, boasting superior water resistance

PDF

Part Number

Configured Part Number is shown.

SUS-ET-100RHS-M16X40

Part Number
SUS-ET-100RHS-M16X40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Foil material
1 Piece(s)Available

10 Days or more

-35.01~80.0050126RubberNoM161002582Light/Medium LoadPresenceNo-

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Stopper With Rotation Stopper Metal Piece(Fittings etc.,) Material Stainless Steel
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck

Please check the type/dimensions/specifications of the part SUS-ET-100RHS-M16X40 in the Casters - With swivel threaded plate, with rotation stop, SUS-ET-S series. series.

Products like this...

Part Number
SUS-ET-100NRS-M16X40
SUS-ET-100NS-M12X35
SUS-ET-100NS-M16X40
SUS-ET-100URS-M12X35
SUS-ET-100URS-M16X40
SUS-ET-50ELS-M12X35
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Foil material
1 Piece(s)Available

15 Days or more

-35.01~80.0060126[Others] Nylon Foil RubberNoM161002782Light/Medium LoadPresenceNo-
1 Piece(s)Available

10 Days or more

1035.01~80.0060126[Nylon] NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceM121002582Light/Medium LoadPresenceNo-
1 Piece(s)Available

10 Days or more

1035.01~80.0060126[Nylon] NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceM161002582Light/Medium LoadPresenceNo-
1 Piece(s)Available

8 Days or more

-35.01~80.0060126[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceM121002882Light/Medium LoadPresenceNo-
1 Piece(s)Available

8 Days or more

-35.01~80.0060126[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceM161002882Light/Medium LoadPresenceNo-
1 Piece(s)Available

15 Days or more

-~35.002568ElastomerChemical ResistanceM12502049Light LoadPresenceNo-

Additional Products in this Category

Tech Support