(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Threaded swivel plate, with rotation stop, LT-S series. (Part Numbers)

Casters - Threaded swivel plate, with rotation stop, LT-S series.
  • Volume Discount

A generic caster equipped with traveling performance and load-bearing capacity

PDF

Part Number

Configured Part Number is shown.

LT-50NS-W3/8X14

Part Number
LT-50NS-W3/8X14
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Foil material Axis Length
(mm)
JAN code Ordering Code
1 Piece(s)Available

8 Days or more

-35.01~80.004068[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceW3/8502149Light LoadPresenceNo-14--

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Stopper With Rotation Stopper Metal Piece(Fittings etc.,) Material Steel
Application Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture

Please check the type/dimensions/specifications of the part LT-50NS-W3/8X14 in the Casters - Threaded swivel plate, with rotation stop, LT-S series. series.

Products like this...

Part Number
LT-40RS-W3/8X14
LT-50NS-M12X14
LT-50NS-UNF1/2X14
LT-50RS-M12X14
LT-50RS-M12X35
LT-50RS-UNF1/2X14
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Foil material Axis Length
(mm)
JAN code Ordering Code
1 Piece(s)Available

10 Days or more

-~35.002559RubberNoW3/8401750Light LoadPresenceNo-14--
1 Piece(s)Available

8 Days or more

-35.01~80.004068[Nylon] NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceM12502149Light LoadPresenceNo-14--
1 Piece(s)Available

13 Days or more

-35.01~80.004068[Nylon] NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceUNF1/2502149Light LoadPresenceNo-14--
1 Piece(s)Available

8 Days or more

-~35.003068RubberNoM12502049Light LoadPresenceNo-14--
1 Piece(s)Available

10 Days or more

-~35.003068RubberNoM12502049Light LoadPresenceNo-354562182576774360-9090
1 Piece(s)Available

8 Days or more

-~35.003068RubberNoUNF1/2502049Light LoadPresenceNo-14--

Additional Products in this Category

Tech Support