(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Turntable, SUS-SJ series (medium loads).

Casters - Turntable, SUS-SJ series (medium loads).
  • Volume Discount

Stainless steel swivel plate casters for medium loads, with load ranges from 80.01 to 140.00, resistant to abrasion, gasoline and oil. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

Part Number
SUS-SJ-100GU
SUS-SJ-100N
SUS-SJ-125GU
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings
1 Piece(s)Available

8 Days or more

-100132[Others] Nylon Foil Urethane Foam68(71)68(71)90901008268-68, 69-69, 70-70, 71-71Presence
1 Piece(s)Available

8 Days or more

10100132[Nylon] Nylon68(71)68(71)90901008368-68, 69-69, 70-70, 71-71No
1 Piece(s)Available

8 Days or more

-120168[Others] Nylon Foil Urethane Foam75(80)75(80)1021021259575-75, 76-76, 77-77, 78-78, 79-79, 80-80Presence

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Load Range(daN) 80.01~140.00
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance Metal Piece(Fittings etc.,) Material Stainless Steel Mounting Hole Type Slotted Holes
Wheel Width(mm) 32 Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck Load Category Medium Load

Additional Products in this Category

Tech Support