(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Flexible disc couplings, clamping type, MDS-C series. Features high torsional rigidity, high torque and zero backlash. Compact design and short overall length. Stainless steel disc allows for eccentricity and deflection.
Part Number
Configured Part Number is shown.
MDS-32C-11-KT-11
Part Number |
---|
MDS-32C-11-KT-11 |
Loading...
Type | Disc Type | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Standard / Servo Motor / Stepping Motor |
---|---|---|---|---|---|
Feature | Backlash 0 | Body Material | A2017 | Category | Coupling body |
Allowable Angular Misalignment(deg) | 0.7 | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 | Allowable Lateral Misalignment(mm) | 0.02 |
Disc Part Material | 304 Stainless Steel | Allowable Axial Misalignment(mm) | ±0.2 | Construction | Clamping Type |
Please check the type/dimensions/specifications of the part MDS-32C-11-KT-11 in the Flexible Couplings - Disc, clamp-on type, MDS-C series. series.
Part Number |
---|
MDS-19C-4-7 |
MDS-19C-4-8 |
MDS-19C-5-5 |
MDS-32C-11-KT-11-KT |
MDS-32C-11-KT-12 |
MDS-32C-11-KT-12-KT |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy