(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MRG Rigid Coupling (Part Numbers)

MRG Rigid Coupling
  • Volume Discount

•Application : Servo Motor, Stepping Motor
•Body Material : 303 Stainless Steel, A2017
•Feature : High Torque, High Torsional Rigidity, No Backlash
For complete product overview and details on MRG Rigid Coupling see the sections below:

PDF

Part Number

Configured Part Number is shown.

MRG-32-13-BT-13-BT

Part Number
MRG-32-13-BT-13-BT
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N・m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(φ)
Full Length
(mm)
Maximum Range of Rotation Number
(r/min)
Body Material Allowable Torque
(N・m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway
1 Piece(s)Available

11 Days or more

105.01~10.001313324110001~78000[Aluminum] A201710190001.2×10-5Set Screw TypeAdditional Work Shaft HoleNo

Loading...

  1. 1

Basic Information

Application Servo Motor / Stepping Motor Feature High torsional rigidity / High Torque / Backlash 0

Please check the type/dimensions/specifications of the part MRG-32-13-BT-13-BT in the MRG Rigid Coupling series.

Products like this...

Part Number
MRG-16-3-6
MRG-16-3-7-BT
MRG-16-4-4
MRG-32-13-BT-14-BT
MRG-32-13-BT-15
MRG-32-13-BT-16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N・m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(φ)
Full Length
(mm)
Maximum Range of Rotation Number
(r/min)
Body Material Allowable Torque
(N・m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway
1 Piece(s)Available

8 Days or more

100.05~1.0036162410001~78000[Aluminum] A20171390004.4×10-7Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

9 Days or more

100.05~1.0037162410001~78000[Aluminum] A20171390004.4×10-7Set Screw TypeAdditional Work Shaft HoleNo
1 Piece(s)Available

11 Days or more

100.05~1.0044162410001~78000[Aluminum] A20171390004.4×10-7Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

105.01~10.001314324110001~78000[Aluminum] A201710190001.2×10-5Set Screw TypeAdditional Work Shaft HoleNo
1 Piece(s)Available

9 Days or more

105.01~10.001315324110001~78000[Aluminum] A201710190001.2×10-5Set Screw TypeAdditional Work Shaft HoleNo
1 Piece(s)Available

9 Days or more

105.01~10.001316324110001~78000[Aluminum] A201710190001.2×10-5Set Screw TypeAdditional Work Shaft HoleNo

Additional Products in this Category

Tech Support