(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MRG Rigid Coupling

MRG Rigid Coupling
  • Volume Discount

•Application : Servo Motor, Stepping Motor
•Body Material : 303 Stainless Steel, A2017
•Feature : High Torque, High Torsional Rigidity, No Backlash
For complete product overview and details on MRG Rigid Coupling see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
MRG-16-3-3
MRG-16-3-4
MRG-16-3-5
MRG-16-3-6
MRG-16-4-4
MRG-16-4-5
MRG-16-4-6
MRG-16-5-5
MRG-16-5-6
MRG-16-6-6
MRG-16C-5-5
MRG-16C-5-6
MRG-16C-6-6
MRG-20-6-6
MRG-20-6-8
MRG-20-6-10
MRG-20-8-8
MRG-20-8-10
MRG-20-10-10
MRG-20C-6-6
MRG-20C-6-8
MRG-20C-8-8
MRG-25-8-8
MRG-25-8-10
MRG-25-8-12
MRG-25-10-10
MRG-25-10-12
MRG-25-12-12
MRG-25C-8-8
MRG-25C-8-10
MRG-25C-10-10
MRG-32-12-12
MRG-32-12-15
MRG-32-12-16
MRG-32-15-15
MRG-32-15-16
MRG-32-16-16
MRG-32C-10-10
MRG-32C-10-12
MRG-32C-10-14
MRG-32C-12-12
MRG-32C-12-14
MRG-32C-14-14
MRGS-16-5-5
MRGS-16-5-6
MRGS-16-6-6
MRGS-16C-5-5
MRGS-16C-5-6
MRGS-16C-6-6
MRGS-20-6-6
MRGS-20-6-8
MRGS-20-6-10
MRGS-20-8-8
MRGS-20-8-10
MRGS-20-10-10
MRGS-20C-6-6
MRGS-20C-6-8
MRGS-20C-8-8
MRGS-25-8-8
MRGS-25-8-10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N・m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(φ)
Full Length
(mm)
Maximum Range of Rotation Number
(r/min)
Body Material Allowable Torque
(N・m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway
1 Piece(s)Available

11 Days or more

100.05~1.0033162410001~78000[Aluminum] A20171390004.4×10-7Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

8 Days or more

100.05~1.0034162410001~78000[Aluminum] A20171390004.4×10-7Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

8 Days or more

100.05~1.0035162410001~78000[Aluminum] A20171390004.4×10-7Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

8 Days or more

100.05~1.0036162410001~78000[Aluminum] A20171390004.4×10-7Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.0044162410001~78000[Aluminum] A20171390004.4×10-7Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.0045162410001~78000[Aluminum] A20171390004.4×10-7Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.0046162410001~78000[Aluminum] A20171390004.4×10-7Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.0055162410001~78000[Aluminum] A20171390004.4×10-7Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.0056162410001~78000[Aluminum] A20171390004.4×10-7Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

8 Days or more

100.05~1.0066162410001~78000[Aluminum] A20171390004.4×10-7Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

8 Days or more

100.05~1.0055161610001~78000[Aluminum] A20171390003.0×10-7Clamping TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.0056161610001~78000[Aluminum] A20171390003.0×10-7Clamping TypeStandard Shaft BoreNo
1 Piece(s)Available

8 Days or more

100.05~1.0066161610001~78000[Aluminum] A20171390003.0×10-7Clamping TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

101.01~3.0066203010001~78000[Aluminum] A20172.5310001.3×10-6Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

101.01~3.0068203010001~78000[Aluminum] A20172.5310001.3×10-6Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

8 Days or more

101.01~3.00610203010001~78000[Aluminum] A20172.5310001.3×10-6Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

8 Days or more

101.01~3.0088203010001~78000[Aluminum] A20172.5310001.3×10-6Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

8 Days or more

101.01~3.00810203010001~78000[Aluminum] A20172.5310001.3×10-6Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

101.01~3.001010203010001~78000[Aluminum] A20172.5310001.3×10-6Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

8 Days or more

101.01~3.0066202010001~78000[Aluminum] A20172.5310008.7×10-7Clamping TypeStandard Shaft BoreNo
1 Piece(s)Available

8 Days or more

101.01~3.0068202010001~78000[Aluminum] A20172.5310008.7×10-7Clamping TypeStandard Shaft BoreNo
1 Piece(s)Available

8 Days or more

101.01~3.0088202010001~78000[Aluminum] A20172.5310008.7×10-7Clamping TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

103.01~5.0088253610001~78000[Aluminum] A20174.5250003.9×10-6Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

8 Days or more

103.01~5.00810253610001~78000[Aluminum] A20174.5250003.9×10-6Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

8 Days or more

103.01~5.00812253610001~78000[Aluminum] A20174.5250003.9×10-6Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

103.01~5.001010253610001~78000[Aluminum] A20174.5250003.9×10-6Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

103.01~5.001012253610001~78000[Aluminum] A20174.5250003.9×10-6Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

8 Days or more

103.01~5.001212253610001~78000[Aluminum] A20174.5250003.9×10-6Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

8 Days or more

103.01~5.0088252510001~78000[Aluminum] A20174.5250002.7×10-6Clamping TypeStandard Shaft BoreNo
1 Piece(s)Available

8 Days or more

103.01~5.00810252510001~78000[Aluminum] A20174.5250002.7×10-6Clamping TypeStandard Shaft BoreNo
1 Piece(s)Available

8 Days or more

103.01~5.001010252510001~78000[Aluminum] A20174.5250002.7×10-6Clamping TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

105.01~10.001212324110001~78000[Aluminum] A201710190001.2×10-5Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

105.01~10.001215324110001~78000[Aluminum] A201710190001.2×10-5Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

105.01~10.001216324110001~78000[Aluminum] A201710190001.2×10-5Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

8 Days or more

105.01~10.001515324110001~78000[Aluminum] A201710190001.2×10-5Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

105.01~10.001516324110001~78000[Aluminum] A201710190001.2×10-5Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

105.01~10.001616324110001~78000[Aluminum] A201710190001.2×10-5Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

8 Days or more

105.01~10.001010323210001~78000[Aluminum] A201710190007.1×10-6Clamping TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

105.01~10.001012323210001~78000[Aluminum] A201710190007.1×10-6Clamping TypeStandard Shaft BoreNo
1 Piece(s)Available

8 Days or more

105.01~10.001014323210001~78000[Aluminum] A201710190007.1×10-6Clamping TypeStandard Shaft BoreNo
1 Piece(s)Available

8 Days or more

105.01~10.001212323210001~78000[Aluminum] A201710190007.1×10-6Clamping TypeStandard Shaft BoreNo
1 Piece(s)Available

8 Days or more

105.01~10.001214323210001~78000[Aluminum] A201710190007.1×10-6Clamping TypeStandard Shaft BoreNo
1 Piece(s)Available

8 Days or more

105.01~10.001414323210001~78000[Aluminum] A201710190007.1×10-6Clamping TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.0055162410001~78000[Stainless Steel] 303 Stainless Steel0.3390001.2×10-6Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.0056162410001~78000[Stainless Steel] 303 Stainless Steel0.3390001.2×10-6Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.0066162410001~78000[Stainless Steel] 303 Stainless Steel0.3390001.2×10-6Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.0055161610001~78000[Stainless Steel] 303 Stainless Steel0.3390008.0×10-7Clamping TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.0056161610001~78000[Stainless Steel] 303 Stainless Steel0.3390008.0×10-7Clamping TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.0066161610001~78000[Stainless Steel] 303 Stainless Steel0.3390008.0×10-7Clamping TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.0066203010001~78000[Stainless Steel] 303 Stainless Steel0.5310003.5×10-6Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.0068203010001~78000[Stainless Steel] 303 Stainless Steel0.5310003.5×10-6Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.00610203010001~78000[Stainless Steel] 303 Stainless Steel0.5310003.5×10-6Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.0088203010001~78000[Stainless Steel] 303 Stainless Steel0.5310003.5×10-6Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.00810203010001~78000[Stainless Steel] 303 Stainless Steel0.5310003.5×10-6Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.001010203010001~78000[Stainless Steel] 303 Stainless Steel0.5310003.5×10-6Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.0066202010001~78000[Stainless Steel] 303 Stainless Steel0.5310002.4×10-6Clamping TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.0068202010001~78000[Stainless Steel] 303 Stainless Steel0.5310002.4×10-6Clamping TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.0088202010001~78000[Stainless Steel] 303 Stainless Steel0.5310002.4×10-6Clamping TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.0088253610001~78000[Stainless Steel] 303 Stainless Steel1250001.0×10-5Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.00810253610001~78000[Stainless Steel] 303 Stainless Steel1250001.0×10-5Set Screw TypeStandard Shaft BoreNo

Loading...

Basic Information

Application Servo Motor / Stepping Motor Feature High torsional rigidity / High Torque / Backlash 0

Additional Products in this Category

Tech Support