(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Oldham Type, selectable clamping type, MOS series. (Part Numbers)

Flexible Couplings - Oldham Type, selectable clamping type, MOS series.
  • Volume Discount

Oldham type flexible couplings, with clamping or clamping type of fastening. This model allows a high level of misalignment.

PDF

Part Number

Configured Part Number is shown.

MOS-32C-7-BT-10-KT

Part Number
MOS-32C-7-BT-10-KT
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway
1 Piece(s)Available

11 Days or more

101.01~3.007103233.32.8190001.1~3.027.3×10-6Clamping TypeAdditional Work Shaft HoleD2 Hole

Loading...

  1. 1

Basic Information

Type Oldham Type Allowable Misalignment Angular Misalignment / Eccentricity Application Standard / Stepping Motor
Maximum Range of Rotation Number(r/min) 10001~78000 Body Material A2017 Category Coupling body
Allowable Angular Misalignment(deg) 2 Buffer Part Material Polyacetal Operating Temperature Range(℃) -20::80

Please check the type/dimensions/specifications of the part MOS-32C-7-BT-10-KT in the Flexible Couplings - Oldham Type, selectable clamping type, MOS series. series.

Products like this...

Part Number
MOS-12C-4-4
MOS-12C-4-5
MOS-12C-5-5
MOS-32C-7-BT-11
MOS-32C-7-BT-11-KT
MOS-32C-7-BT-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway
1 Piece(s)Available

8 Days or more

-0.05~1.00441214.90.2520000.41~1.00.67.1×10-8Clamping TypeStandard Shaft BoreNo
1 Piece(s)Available

8 Days or more

-0.05~1.00451214.90.2520000.41~1.00.67.1×10-8Clamping TypeStandard Shaft BoreNo
1 Piece(s)Available

8 Days or more

-0.05~1.00551214.90.2520000.41~1.00.67.1×10-8Clamping TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

101.01~3.007113233.32.8190001.1~3.027.3×10-6Clamping TypeAdditional Work Shaft HoleNo
1 Piece(s)Available

11 Days or more

101.01~3.007113233.32.8190001.1~3.027.3×10-6Clamping TypeAdditional Work Shaft HoleD2 Hole
1 Piece(s)Available

11 Days or more

101.01~3.007123233.32.8190001.1~3.027.3×10-6Clamping TypeAdditional Work Shaft HoleNo

Additional Products in this Category

Tech Support