(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Ball Plungers, PWF (PWF-3)

Double Ball Plungers, PWF PWF-3
  • Volume Discount

Mini ball plungers containing balls at both ends. Enables positioning on both surfaces.

Part Number

Configured Part Number is shown.

PWF-3

Part Number
PWF-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Length L
(mm)
Tip outer diameter
(mm)
1 Piece(s)Available

11 Days or more

7.32.5

Loading...

  1. 1

Basic Information

Type Double Side Type

Please check the type/dimensions/specifications of the part PWF-3 in the Double Ball Plungers, PWF series.

Products like this...

Part Number
PWF-2.5
PWF-4
PWF-5
PWF-7
PWF-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Length L
(mm)
Tip outer diameter
(mm)
1 Piece(s)Available

11 Days or more

5.32
1 Piece(s)Available

8 Days or more

93
1 Piece(s)Available

Same day

Stock

10.84
1 Piece(s)Available

11 Days or more

146
1 Piece(s)Available

8 Days or more

186.5

Additional Products in this Category

Tech Support