(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers - Short length, PSS series.

Spring Plungers - Short length, PSS series.
  • Volume Discount

Stainless steel for high resistance to corrosion/heat.

[Features]
- PSS-2: Made of steel; light load.
- PSS-1: Made of steel, heavy load.
- PSSS-1: Made of stainless steel, heavy load.
- PSSS-3: Made of stainless steel; super-heavy load.
- The PSSS-1 and PSSS-3 are made entirely of stainless steel.
- Excellent in cutting and heat resistance.
- The PSS-2 and the PSS-1 are equipped with a nylon lock (except for M4).
- Use a locking service with the PSSS-1 and PSSS-3.
- Use the ball button BB with improved abrasion resistance for the receiving side.

PDF

Part Number

Configured Part Number is shown.

Part Number
PSS-4-1
PSS-4-2
PSS-5-1
PSS-5-2
PSS-6-1
PSS-6-2
PSS-8-1
PSS-8-2
PSS-10-1
PSS-10-2
PSS-12-1
PSS-12-2
PSS-16-1
PSS-16-2
PSSS-4-1
PSSS-4-3
PSSS-5-1
PSSS-5-3
PSSS-6-1
PSSS-6-3
PSSS-8-1
PSSS-8-3
PSSS-10-1
PSSS-10-3
PSSS-12-1
PSSS-12-3
PSSS-16-1
PSSS-16-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose Material Body Material O.D.
(mm)
Stroke
(mm)
Thread-Locking Adhesive Main Body Surface Treatment Nose Surface Treatment Initial Load
(N)
Max. Load
(N)
Length L
(mm)
Tip outer diameter
(mm)
1 Piece(s)Available

8 Days or more

SteelSteel41.2PresenceBlack Oxide CoatingBlack Oxide Coating2992.1
1 Piece(s)Available

8 Days or more

SteelSteel41.2PresenceBlack Oxide CoatingTrivalent Chromate1.6592.1
1 Piece(s)Available

8 Days or more

SteelSteel51.5PresenceBlack Oxide CoatingBlack Oxide Coating4.915122.65
1 Piece(s)Available

8 Days or more

SteelSteel51.5PresenceBlack Oxide CoatingTrivalent Chromate27.8122.65
1 Piece(s)Available

8 Days or more

SteelSteel61.5PresenceBlack Oxide CoatingBlack Oxide Coating5.920133.2
1 Piece(s)Available

8 Days or more

SteelSteel61.5PresenceBlack Oxide CoatingTrivalent Chromate2.99.8133.2
1 Piece(s)Available

8 Days or more

SteelSteel82PresenceBlack Oxide CoatingBlack Oxide Coating5.920154
1 Piece(s)Available

8 Days or more

SteelSteel82PresenceBlack Oxide CoatingTrivalent Chromate2.99.8154
1 Piece(s)Available

Same day

Stock

SteelSteel102.5PresenceBlack Oxide CoatingBlack Oxide Coating9.829165
1 Piece(s)Available

Same day

Stock

SteelSteel102.5PresenceBlack Oxide CoatingTrivalent Chromate4.915165
1 Piece(s)Available

8 Days or more

SteelSteel123.5PresenceBlack Oxide CoatingBlack Oxide Coating9.829206
1 Piece(s)Available

8 Days or more

SteelSteel123.5PresenceBlack Oxide CoatingTrivalent Chromate4.915206
1 Piece(s)Available

8 Days or more

SteelSteel164.5PresenceBlack Oxide CoatingBlack Oxide Coating2059228
1 Piece(s)Available

11 Days or more

SteelSteel164.5PresenceBlack Oxide CoatingTrivalent Chromate9.829228
1 Piece(s)Available

8 Days or more

Stainless SteelStainless Steel41.2NoNoNo2992.1
1 Piece(s)Available

8 Days or more

Stainless SteelStainless Steel41.2NoNoNo411.592.1
1 Piece(s)Available

8 Days or more

Stainless SteelStainless Steel51.5NoNoNo4.915122.65
1 Piece(s)Available

8 Days or more

Stainless SteelStainless Steel51.5NoNoNo624.2122.65
1 Piece(s)Available

8 Days or more

Stainless SteelStainless Steel61.5NoNoNo5.920133.2
1 Piece(s)Available

8 Days or more

Stainless SteelStainless Steel61.5NoNoNo9.429.5133.2
1 Piece(s)Available

8 Days or more

Stainless SteelStainless Steel82NoNoNo5.920154
1 Piece(s)Available

8 Days or more

Stainless SteelStainless Steel82NoNoNo13.543.7154
1 Piece(s)Available

8 Days or more

Stainless SteelStainless Steel102.5NoNoNo9.829165
1 Piece(s)Available

8 Days or more

Stainless SteelStainless Steel102.5NoNoNo19.153.3165
1 Piece(s)Available

8 Days or more

Stainless SteelStainless Steel123.5NoNoNo9.829206
1 Piece(s)Available

8 Days or more

Stainless SteelStainless Steel123.5NoNoNo24.558.8206
1 Piece(s)Available

11 Days or more

Stainless SteelStainless Steel164.5NoNoNo2059228
1 Piece(s)Available

11 Days or more

Stainless SteelStainless Steel164.5NoNoNo26.678.7228

Loading...

  1. 1

Basic Information

Mounting Method Screw-In Pin Plunger Type Spherical Surface / With hex socket Wrench Hole Shape Hex
Nose Heat Treatment Hardening Initial Load (Range)(N) 0.01~50

Additional Products in this Category

Tech Support