(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Knobs - All Carbon Steel or Stainless Steel.

Knobs - All Carbon Steel or Stainless Steel.
  • Volume Discount

•Main Body Type: Round Shape
•Round Shape Type: Cylindrical Shape
•Side Machined: Knurling
•Tapped Round Hole Machining: Through

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KNF-12-M3
KNF-16-M4
KNF-20-M5
KNF-24-M6
KNF-30-M8
KNF-36-M10
KNFS-12-M3
KNFS-16-M4
KNFS-20-M5
KNFS-24-M6
KNFS-30-M8
KNFS-36-M10
KNM-12-M3X6
KNM-12-M3X10
KNM-12-M3X16
KNM-16-M4X6
KNM-16-M4X10
KNM-16-M4X16
KNM-20-M5X10
KNM-20-M5X16
KNM-20-M5X20
KNM-24-M6X10
KNM-24-M6X16
KNM-24-M6X20
KNM-24-M6X25
KNM-24-M6X30
KNM-30-M8X16
KNM-30-M8X20
KNM-30-M8X25
KNM-30-M8X30
KNM-36-M10X20
KNM-36-M10X25
KNM-36-M10X30
KNM-36-M10X40
KNMS-12-M3X6
KNMS-12-M3X10
KNMS-12-M3X16
KNMS-16-M4X6
KNMS-16-M4X10
KNMS-16-M4X16
KNMS-20-M5X10
KNMS-20-M5X16
KNMS-20-M5X20
KNMS-24-M6X10
KNMS-24-M6X16
KNMS-24-M6X20
KNMS-24-M6X25
KNMS-24-M6X30
KNMS-30-M8X16
KNMS-30-M8X20
KNMS-30-M8X25
KNMS-30-M8X30
KNMS-36-M10X20
KNMS-36-M10X25
KNMS-36-M10X30
KNMS-36-M10X40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Section Type Knob Material Knob Finishing Mounting Section Material Mounting Section Finish Main Body, O.D. D
(φ)
End Threaded Tapped, Round Hole Machining Main Body Height
(mm)
Mounting Section, Dia. d
(φ)
Mounting Section Length
(mm)
1 Piece(s)Available

8 Days or more

10Female Thread[Steel] 12L13 SteelBuff Polished + Chrome Plating[Steel] 12L13 SteelChrome Plating12-Through Hole7.5M37.5
1 Piece(s)Available

8 Days or more

10Female Thread[Steel] 12L13 SteelBuff Polished + Chrome Plating[Steel] 12L13 SteelChrome Plating16-Through Hole9.5M49.5
1 Piece(s)Available

8 Days or more

10Female Thread[Steel] 12L13 SteelBuff Polished + Chrome Plating[Steel] 12L13 SteelChrome Plating20-Through Hole11.5M511.5
1 Piece(s)Available

8 Days or more

10Female Thread[Steel] 12L13 SteelBuff Polished + Chrome Plating[Steel] 12L13 SteelChrome Plating24-Through Hole15M615
1 Piece(s)Available

Same day

Stock

10Female Thread[Steel] 12L13 SteelBuff Polished + Chrome Plating[Steel] 12L13 SteelChrome Plating30-Through Hole18M818
1 Piece(s)Available

8 Days or more

10Female Thread[Steel] 12L13 SteelBuff Polished + Chrome Plating[Steel] 12L13 SteelChrome Plating36-Through Hole23M1023
1 Piece(s)Available

8 Days or more

10Female Thread[Stainless Steel] 303 Stainless SteelBuffing[Stainless Steel] 303 Stainless SteelNo12-Through Hole7.5M37.5
1 Piece(s)Available

8 Days or more

10Female Thread[Stainless Steel] 303 Stainless SteelBuffing[Stainless Steel] 303 Stainless SteelNo16-Through Hole9.5M49.5
1 Piece(s)Available

8 Days or more

10Female Thread[Stainless Steel] 303 Stainless SteelBuffing[Stainless Steel] 303 Stainless SteelNo20-Through Hole11.5M511.5
1 Piece(s)Available

Same day

Stock

10Female Thread[Stainless Steel] 303 Stainless SteelBuffing[Stainless Steel] 303 Stainless SteelNo24-Through Hole15M615
1 Piece(s)Available

Same day

Stock

10Female Thread[Stainless Steel] 303 Stainless SteelBuffing[Stainless Steel] 303 Stainless SteelNo30-Through Hole18M818
1 Piece(s)Available

8 Days or more

10Female Thread[Stainless Steel] 303 Stainless SteelBuffing[Stainless Steel] 303 Stainless SteelNo36-Through Hole23M1023
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 12L13 SteelBuff Polished + Chrome Plating[Steel] 12L13 SteelChrome Plating12No-7.5M36
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 12L13 SteelBuff Polished + Chrome Plating[Steel] 12L13 SteelChrome Plating12No-7.5M310
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 12L13 SteelBuff Polished + Chrome Plating[Steel] 12L13 SteelChrome Plating12No-7.5M316
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 12L13 SteelBuff Polished + Chrome Plating[Steel] 12L13 SteelChrome Plating16No-9.5M46
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 12L13 SteelBuff Polished + Chrome Plating[Steel] 12L13 SteelChrome Plating16No-9.5M410
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 12L13 SteelBuff Polished + Chrome Plating[Steel] 12L13 SteelChrome Plating16No-9.5M416
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 12L13 SteelBuff Polished + Chrome Plating[Steel] 12L13 SteelChrome Plating20No-11.5M510
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 12L13 SteelBuff Polished + Chrome Plating[Steel] 12L13 SteelChrome Plating20No-11.5M516
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 12L13 SteelBuff Polished + Chrome Plating[Steel] 12L13 SteelChrome Plating20No-11.5M520
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 12L13 SteelBuff Polished + Chrome Plating[Steel] 12L13 SteelChrome Plating24No-15M610
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 12L13 SteelBuff Polished + Chrome Plating[Steel] 12L13 SteelChrome Plating24No-15M616
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 12L13 SteelBuff Polished + Chrome Plating[Steel] 12L13 SteelChrome Plating24No-15M620
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 12L13 SteelBuff Polished + Chrome Plating[Steel] 12L13 SteelChrome Plating24No-15M625
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 12L13 SteelBuff Polished + Chrome Plating[Steel] 12L13 SteelChrome Plating24No-15M630
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 12L13 SteelBuff Polished + Chrome Plating[Steel] 12L13 SteelChrome Plating30No-18M816
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 12L13 SteelBuff Polished + Chrome Plating[Steel] 12L13 SteelChrome Plating30No-18M820
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 12L13 SteelBuff Polished + Chrome Plating[Steel] 12L13 SteelChrome Plating30No-18M825
1 Piece(s)Available

11 Days or more

10Male thread[Steel] 12L13 SteelBuff Polished + Chrome Plating[Steel] 12L13 SteelChrome Plating30No-18M830
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 12L13 SteelBuff Polished + Chrome Plating[Steel] 12L13 SteelChrome Plating36No-23M1020
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 12L13 SteelBuff Polished + Chrome Plating[Steel] 12L13 SteelChrome Plating36No-23M1025
1 Piece(s)Available

11 Days or more

10Male thread[Steel] 12L13 SteelBuff Polished + Chrome Plating[Steel] 12L13 SteelChrome Plating36No-23M1030
1 Piece(s)Available

8 Days or more

10Male thread[Steel] 12L13 SteelBuff Polished + Chrome Plating[Steel] 12L13 SteelChrome Plating36No-23M1040
1 Piece(s)Available

Same day

Stock

10Male thread[Stainless Steel] 303 Stainless SteelBuffing[Stainless Steel] 303 Stainless SteelNo12No-7.5M36
1 Piece(s)Available

8 Days or more

10Male thread[Stainless Steel] 303 Stainless SteelBuffing[Stainless Steel] 303 Stainless SteelNo12No-7.5M310
1 Piece(s)Available

8 Days or more

10Male thread[Stainless Steel] 303 Stainless SteelBuffing[Stainless Steel] 303 Stainless SteelNo12No-7.5M316
1 Piece(s)Available

8 Days or more

10Male thread[Stainless Steel] 303 Stainless SteelBuffing[Stainless Steel] 303 Stainless SteelNo16No-9.5M46
1 Piece(s)Available

8 Days or more

10Male thread[Stainless Steel] 303 Stainless SteelBuffing[Stainless Steel] 303 Stainless SteelNo16No-9.5M410
1 Piece(s)Available

8 Days or more

10Male thread[Stainless Steel] 303 Stainless SteelBuffing[Stainless Steel] 303 Stainless SteelNo16No-9.5M416
1 Piece(s)Available

Same day

Stock

10Male thread[Stainless Steel] 303 Stainless SteelBuffing[Stainless Steel] 303 Stainless SteelNo20No-11.5M510
1 Piece(s)Available

8 Days or more

10Male thread[Stainless Steel] 303 Stainless SteelBuffing[Stainless Steel] 303 Stainless SteelNo20No-11.5M516
1 Piece(s)Available

8 Days or more

10Male thread[Stainless Steel] 303 Stainless SteelBuffing[Stainless Steel] 303 Stainless SteelNo20No-11.5M520
1 Piece(s)Available

8 Days or more

10Male thread[Stainless Steel] 303 Stainless SteelBuffing[Stainless Steel] 303 Stainless SteelNo24No-15M610
1 Piece(s)Available

Same day

Stock

10Male thread[Stainless Steel] 303 Stainless SteelBuffing[Stainless Steel] 303 Stainless SteelNo24No-15M616
1 Piece(s)Available

8 Days or more

10Male thread[Stainless Steel] 303 Stainless SteelBuffing[Stainless Steel] 303 Stainless SteelNo24No-15M620
1 Piece(s)Available

8 Days or more

10Male thread[Stainless Steel] 303 Stainless SteelBuffing[Stainless Steel] 303 Stainless SteelNo24No-15M625
1 Piece(s)Available

8 Days or more

10Male thread[Stainless Steel] 303 Stainless SteelBuffing[Stainless Steel] 303 Stainless SteelNo24No-15M630
1 Piece(s)Available

8 Days or more

10Male thread[Stainless Steel] 303 Stainless SteelBuffing[Stainless Steel] 303 Stainless SteelNo30No-18M816
1 Piece(s)Available

8 Days or more

10Male thread[Stainless Steel] 303 Stainless SteelBuffing[Stainless Steel] 303 Stainless SteelNo30No-18M820
1 Piece(s)Available

8 Days or more

10Male thread[Stainless Steel] 303 Stainless SteelBuffing[Stainless Steel] 303 Stainless SteelNo30No-18M825
1 Piece(s)Available

11 Days or more

10Male thread[Stainless Steel] 303 Stainless SteelBuffing[Stainless Steel] 303 Stainless SteelNo30No-18M830
1 Piece(s)Available

8 Days or more

10Male thread[Stainless Steel] 303 Stainless SteelBuffing[Stainless Steel] 303 Stainless SteelNo36No-23M1020
1 Piece(s)Available

8 Days or more

10Male thread[Stainless Steel] 303 Stainless SteelBuffing[Stainless Steel] 303 Stainless SteelNo36No-23M1025
1 Piece(s)Available

8 Days or more

10Male thread[Stainless Steel] 303 Stainless SteelBuffing[Stainless Steel] 303 Stainless SteelNo36No-23M1030
1 Piece(s)Available

11 Days or more

10Male thread[Stainless Steel] 303 Stainless SteelBuffing[Stainless Steel] 303 Stainless SteelNo36No-23M1040

Loading...

  1. 1

Basic Information

Main Body, Type Round shape Round Shape, Type Cylindrical Shape Additional Function No
Side Machined Knurling

Additional Products in this Category

Tech Support